Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Slip-Ring Assembly for Rotating Shaft Measurements of Temperature, Strain, Force or Pressure
DISCONTINUED - Products containing MERCURY are NO LONGER AVAILABLE

SR-2

Thermocouple Slip-Ring Assembly | SR-2

Thermocouple Slip-Ring Assembly

  • Low Noise
  • Low Resistance
  • Mercury-Wetted Contacts

Description

This low noise slip-ring assembly is ideal for transmission of low level emf’s such as thermocouples, strain or mV signals from pressure or load transducers where it is necessary to attach sensors to rotating parts. Its low noise design introduces a total signal error of less than five microvolts at rotational speeds up to 2000 rpm.

The output leads consist of plain copper wires. Therefore for thermocouple use the SR-2 should be in an isothermal environment with the proper thermocouple leads attached to both ends. The slip-ring assembly will transfer the true microvolt signal coming from a rotating assembly to your instrumentation.

For complete product specifications see the Related Links section at the bottom of this page.

Products containing MERCURY are NO LONGER AVAILABLE.
Please consult Temperature Engineering for possible substitues for your application.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
SR-2
Consult Sales  
Availability: 
 
 
Thermocouple Slip-Ring Assembly
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.