Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Non-Contact Speed Switches

SSW201

Non-Contact Speed Switches | SSW201

Non-Contact Speed Switches

CE
  • For All Metal Targets
  • Ideal for Motion Control of Rotating Machinery
  • Rugged Construction for Dirty, Humid, Oily or Dusty Applications

Description

The SSW switch combines the function of a proximity switch with a timing network. This combination allows for adjustable initial power-up delay and an adjustable low speed setpoint. This initial power-up delay permits the target to accelerate to its normal operating speed. After the initial delay, the output remains energized, provided the object’s speed is above the low setpoint. If the object loses speed, the circuit returns to its non-conductive state.

SPECIFICATIONS
Excitation: 10-50 Vdc @10 mA Voltage Drop: <2 Vdc
Switch: Open collector, 3-wire, normally open, reverse polarity and short circuit protected
Sensing Distance: 8 mm (0.3")
Max Switching Current: 250 mA
Power-Up Delay: 3-20 sec adj.
Low Setpoint: Slow, 0.1-2.5 Hz (6-150 per min.); Fast, 2-50 Hz (120-3,000 per min.)
Operating Temperature: -25 to 75°C (-13 to 168°F)
Target: Any metal
Case Material: 30 mm nickel plated brass rolled threads
Thread: M30 x 1.5 x 60 mm (2.3" length)
Electrical Connection: 3 screw terminals 0.20-0.27" dia wire
Weight: 255 g (9 oz)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
SSW201-SN
Consult Sales  
Availability: 
 
 
Speed switch with NPN output and adjustable range from 6-150 ppm
  
SSW201-FN
Consult Sales  
Availability: 
 
 
Speed switch with NPN output and adjustable range from 120-3000 ppm
  
SSW201-SP
Consult Sales  
Availability: 
 
 
Speed switch with PNP output and adjustable range from 6-150 ppm
  
SSW201-FP
Consult Sales  
Availability: 
 
 
Speed switch with PNP output and adjustable range from 120-3000 ppm
Click to expand/minimize a list of what others bought with theMBL-8/12
MBL-8/12
AUD48.50
Availability: 1 week
 
L-shaped mounting bracket
All amounts shown in AUD
Ordering Example:  (1) MBL-8/12 L-shaped mounting bracket, AUD48.50
We noticed you are from the US. Visit your local site for regional offers and live support.