Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

OMEGA-FLO™2-way PVC Solenoid Valves 1/2 " to 1 1/4 " NPT

SV-1000

OMEGA-FLO 2-way PVC Solenoid Valves 1/2

OMEGA-FLO 2-way PVC Solenoid Valves 1/2 " to 1 1/4 " NPT

  • All-Plastic Design
  • 120 Vac Standard (dc Optional)

Description

The SV-1000 features a high performance coil that is isolated from the flow medium by a PTFE seal. Options (no extra charge): Ordering Suffix Description -24VDC 24 Vdc operation -12VDC 12 Vdc operation -240VAC 240 Vac operation -BUNA Buna-N seal -EPDM EPDM seal. Download the PDF file for more information.
All amounts shown in AUD
Note: All units are normally closed, 120 VAC as a standard. Comes with complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.