Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

OMEGA-FLO™ 3-way General Purpose Solenoid Valves 1/4 " NPT - Discontinued

SV-1400

 | SV-1400

CE
  • Ideal for Gases or Liquids
  • Brass or Stainless Steel Wetted Components
  • 120 Vac

Description

The SV-1400 Series has been discontinued. Please see the SV4100 and SV4300 Series as a possible alternative or contact our Flow Engineering department.

The SV-1400 Series is a direct acting solenoid valve with epoxy-encapsulated coil and lockable manual override. The flow medium is separated from the magnetic system by a hermetically sealing diaphragm. The valves have a brass or stainless steel body and seat, and FKM seal material. A temperature range of -10 to 90°C (14 to 194°F) makes this valve ideal for neutral media such as compressed air, natural gas, water, hydraulic oil, oils and fats with no additives (max. viscosity approx. 4 x 10 -4 ft 2 /sec). Electrical connection is by cable plug.

SPECIFICATIONS
Mounting Position:Any (preferably with the solenoid system upright)
Max. Ambient Temp.: 54°C (130°F)
Voltage Tolerance: ±10%
Power Consumption (in Warm State): 30 Va/8 W; 8 W (in rush);15 VA/8W (hold)

All amounts shown in AUD
Note: Comes complete with operator's manual.


We noticed you are from the US. Visit your local site for regional offers and live support.