Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

OMEGA-FLO™ 3-way General Purpose Solenoid Valves to 1" NPT

SV-1500

OMEGA-FLO 3-way General Purpose Solenoid Valves to 1 1/2

CE
  • Ideal for Actuating Large Air Cylinders and Actuated Ball Valves
  • Manual Override Standard
  • Conduit Plug Electrical Connection
  • 120 Vac

Description

The SV-1500 3-way solenoid valve is an internally piloted poppet valve with epoxy-encapsulated coil and brass body. Manual override is standard. The valve features a quick exhaust design, Buna seal, and temperature range of -10 to 90°C (14 to 194°F). The valve is ideal for controlling compressed air for actuating large-sized cylinders and actuated ball valves. Electrical connection is by cable plug.

SPECIFICATIONS
Mounting Position:Any (preferably with the solenoid system upright)
Max. Ambient Temp.: 54°C (130°F)
Voltage Tolerance: ±10%
Power Consumption in Warm State: 30 Va/8 W
Opening Time (msec):25-125 depending on orifice and pressure
Closing Time (msec): Approx 25-125
Cycling Rate: 150-1000 cpm
Duty Cycle:Continuous (100%)


Please download PDF file below for full product specifications and ranges.

Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
SV-1502
Consult Sales  
Availability: 
 
 
Omega-FLO 3-way solenoid valve, 3/8 NPT port(A,B,P,) 3/4 NPT ( port R), 2.7 Cv, 7 to 230 PSI, 7/16" Orifice Diameter, Normally Closed
SV-1513
Consult Sales  
Availability: 
 
 
Omega-FLO 3-way solenoid valve, 1/2 NPT port(A,B,P,)3/4 NPT ( port R), 3.0 Cv, 7 to 230 PSI, 7/16" Orifice Diameter, Normally Open
SV-1514
Consult Sales  
Availability: 
 
 
Omega-FLO 3-way solenoid valve, 3/4 NPT port(A,B,P,)1 NPT ( port R), 7.7 Cv, 7 to 230 PSI, 3/4" Orifice Diameter, Normally Open
All amounts shown in AUD
Note: 1 Port R is always one size larger than the other ports. Therefore, flow rates from A to R are 1.5 to 2 times greater than the above values.
2 Operating with less than a 7 PSI pressure will yield unpredictable flow characteristics.
3 Maximum pressure for UL-listed valves is 170 psi.

Comes complete with operator’s manual.


We noticed you are from the US. Visit your local site for regional offers and live support.