Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

OMEGA-FLO™ 3-way Solenoid Valves for Pneumatics, 1/4 " NPT - Discontinued

SV-1600

 | SV-1600

  • Ideal for Air Cylinders and Actuators
  • Manual Override Standard
  • 120 Vac
  • Low Power Consumption
  • FKM Seals Standard

Description

The SV-1600A Series has been discontinued. Please see the SV4100 and SV4300 Series as a possible alternative or contact our Flow Engineering department.

The SV-1600 3-way solenoid valve is an internally piloted poppet valve with epoxy-encapsulated coil, low power consumption, and high cycle rate. It features a high-quality plastic body with pressed-in threaded bushings and a built-in sintered bronze silencer in the relief port. Manual override is standard. Seal material is FKM. Temperature range is from -10 to 60°C (14 to 140°F). The valve is ideal for compressed air to actuate medium-sized cylinders and actuators. Electrical connection is by conduit plug.

SPECIFICATIONS
Mounting Position:Any (relief port R with built-in sintered bronze silencer is in the base and must not be covered)
Max. Ambient Temp.: 54°C (130°F)
Voltage Tolerance: ±10%
Power Consumption in Warm State: 3.5 Va/2 W
Opening Time (msec): Approx. 50
Closing Time (msec): Approx.30
Cycling Rate: Approx. 1000 cpm
Duty Cycle:Continuous (100%)

All amounts shown in AUD
Note: * A pressure differential of at least 15 PSI is required to ensure operation.

Comes complete with operator’s manual.

Please download PDF for complete list of options available.
We noticed you are from the US. Visit your local site for regional offers and live support.