Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

OMEGA-FLO™ 4-way Solenoid Valves for Pneumatics 1/4 " NPT - Discontinued

SV-1800

 | SV-1800

  • Ideal for Double Acting Cylinders
  • Manual Override Standard
  • 120 Vac
  • Low Power

Description

The SV-1801A model has been discontinued. Please see the V60 Series as a possible alternative or contact our Flow Engineering department.

OMEGA’s Model SV-1801 4-way solenoid valve is an internally piloted poppet valve with epoxy-encapsulated coil, low power consumption, and high cycling rate. It features a high-quality plastic body with molded-in threaded bushings. Manual override is standard. Seal material is Buna. Temperature range is from -10 to 60°C (14 to 140°F). The valve is ideal for use with compressed air to actuate medium-sized cylinders and actuators. Electrical connection is by conduit plug.

SPECIFICATIONS
Mounting Position:Any (preferably with solenoid system upright)
Max. Ambient Temp.: 54°C (130°F)
Voltage Tolerance: ±10%
Power Consumption in Warm State:3.5 vA/2 W
Opening Time (msec): Approx. 50
Closing Time (msec): Approx.30
CyclingRate:100-500cpm (depending on operation pressure)
Duty Cycle:Continuous (100%)


Please download PDF file below for full product specifications.

All amounts shown in AUD
Note: A pressure difference of at least 15 psi is required to ensure operation.

Comes complete with operator’s manual.


We noticed you are from the US. Visit your local site for regional offers and live support.