Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

OMEGA-FLO™ 2-way General Purpose Solenoid Valves
1/8 " to 1/4 " NPT - Discontinued

SV-300

 | SV-300

CE
  • Ideal for Natural Gas, Air and Water
  • Available in Brass or Stainless Steel
  • Temperature Range to 90°C (194°F)
  • 120 Vac Standard (dc Optional)

Description

The SV300 Series has been discontinued. Please see the SV3300 Series as a possible alternative or contact our Flow Engineering Department.

The SV-300 Series 2-way solenoid valve is available brass or stainless steel body and seat, stainless steel valve internals, and FKM seal material. Temperature range is from -10 to 90°C (14 to 194°F). It is ideal for neutral media such as compressed air, natural gas, water, and hydraulic oil
(viscosity approx. 2.3 x 10 -4 ft 2 /sec).
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Normally Closed Valve
SV-311
Consult Sales  
Availability: 
 
 
1/4 NPT Brass Body
SV-312
Consult Sales  
Availability: 
 
 
1/4 NPT Stainless Steel Body
Normally Open Valve
SV-324
Consult Sales  
Availability: 
 
 
1/4 NPT Brass Body
All amounts shown in AUD
Note: Comes complete with operator’s manual.

* The SV-305 and SV-323 are not UL listed.


We noticed you are from the US. Visit your local site for regional offers and live support.