Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

OMEGA-FLO™ 2-way General Purpose Solenoid Valves
1/4 " to 1/2 " NPT - Discontinued

SV-330

 | SV-330

CE
  • Ideal for Compressed Air, Water
    and Other Fluids
  • Available in Brass or Stainless Steel
  • Process Temperature Range to
    130°C (266°F)
  • 120 Vac
  • Normally Closed

Description

The SV-330 Series has been discontinued. Please contact our Flow Engineering Department for possible alternatives.

SV-330 Series 2-way solenoid valves are direct-acting, featuring an epoxy-encapsulated coil, a brass or stainless steel body, and Viton® seal material. The -10 to 130°C (14 to 266°F) temperature range is ideal for neutral media such as compressed air, water, oils, and greases without additives (viscosity of approximately 2.3 x 10-4 ft2/s). Electrical connection is by conduit plug.

SPECIFICATIONS
Mounting Position: Any (preferably with solenoid system upright)
Max Ambient Temp: 54°C (129°F)
Voltage Tolerance: ±10%
Power Consumption in Warm State: 35 to 40 VA (inrush), 16 VA/10 W (hold)
Opening Time:10 to 20 ms
Closing Time: 20 to 30 ms Times measured at outlet A on energizing/ de-energizing until attainment of pressure rise to 90%/pressure drop to 10% at a working pressure of 85 psi.
Cycling Rate: Approx. 1000 cpm
Duty Cycle: Continuous (100%)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Normally Closed
SV-331-12VDC
Consult Sales  
Availability: 
 
 
1/4 NPT , 5/32 orifice diameter (in). BR body, 12 VDC
SV-335
Consult Sales  
Availability: 
 
 
1/2 NPT, 1/4 orifice diameter (in), BR body
SV-337
Consult Sales  
Availability: 
 
 
1/2 NPT, 5/16 orifice diameter (in), BR body
SV-338
Consult Sales  
Availability: 
 
 
1/2 NPT, 5/16 orifice diameter (in), SS body
SV-340
Consult Sales  
Availability: 
 
 
1/2 NPT, 3/8 orifice diameter (in), SS body
SV-341
Consult Sales  
Availability: 
 
 
1/2 NPT, 7/16 orifice diameter (in), BR body
SV-342
Consult Sales  
Availability: 
 
 
1/2 NPT, 7/16 orifice diameter (in), SS body
All amounts shown in AUD
Note:

Comes complete with operator's manual.


We noticed you are from the US. Visit your local site for regional offers and live support.