Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

OMEGA-FLO™ 2-way Zero Differential Solenoid Valves ½" to 2½" NPT - Discontinued

SV-350

 | SV-350

  • Normally Closed
  • Zero-Differential Pressure Ideal for Gravity Feed Processes
  • Available in Brass or Stainless Steel
  • Process Temperature Range to
    130°C (266°F)

Description

The SV-350 Series has been discontinued. Please see the SV3500 Series as a possible alternative or contact our Flow Engineering Department.

SV-350 Series 2-way solenoid valves are internally piloted valves with diaphragm and forced lifting which open fully from 0 PSI pressure differential. The valves feature brass or stainless steel body with high flow rates, FKM seal material, and a temperature range from -10 to 130°C (14 to 266°F). The valves are ideal for neutral media such as water, compressed air, and hydraulic oil (viscosity approx. 2.3 x 10 -4 ft 2 /sec). Electrical connection is by conduit plug.

SPECIFICATIONS
Mounting Position: Any (preferably with solenoid system upright)
Max Ambient Temp: 54°C (130°F)
Operating Voltage: 120 Vac
Voltage Tolerance: ±10% Power Consumption in
Warm State:
    Opening Time (ms): 100 to 1000
    Closing Time (ms): 700 to 4000 (switching times are measured using water and are dependent on valve orifice size and fluid pressure and viscosity)
Cycling Rate: Approx. 10 to 20 cpm
Duty Cycle: Continuous (100%)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
SV-352
Consult Sales  
Availability: 
 
 
1/2 NPT, Stainless Steel
SV-352-EPDM
Consult Sales  
Availability: 
 
 
1/2 NPT, Stainless Steel w/EPDM seals
SV-353
Consult Sales  
Availability: 
 
 
3/4 NPT, Brass
SV-356
Consult Sales  
Availability: 
 
 
1 NPT, Stainless Steel
All amounts shown in AUD
Note: Comes complete with operator's manual.

* The SV-359 is not UL listed.




We noticed you are from the US. Visit your local site for regional offers and live support.