Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

OMEGA-FLO™ 2-way Steam Solenoid Valves 1/2 " to 2 1/2 " NPT - Discontinued

SV-400

 | SV-400

CE
  • Works for Steam or Hot Water
  • Temperatures up to 180°C (356°F)
  • Zero Differential Pressure
  • 120 Vac Operation
  • Normally Closed

Description

The SV-400 Series has been discontinued. Please see the SV4000A Series as a possible alternative or contact our Flow Engineering Department.

SV-400 Series 2-way solenoid valves are internally piloted piston valves with piston and forced lifting and epoxy-encapsulated coil. The valve opens fully from 0 PSI pressure differential. These valves feature brass body, stainless steel valve seats, PTFE sealing materials for main seat, and a temperature range from 0 to 180°C (32 to 356°F). The valves are ideal for neutral media such as steam, hot water, etc. and for use on the vacuum side of autoclaves and in the textile, plastics, and wood-working industries.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
SV-403
Consult Sales  
Availability: 
 
 
1NPT Brass Body Normally Closed
SV-405
Consult Sales  
Availability: 
 
 
1 1/2 NPT Brass Body Normally Closed
SV-406
Consult Sales  
Availability: 
 
 
2 NPT Brass Body Normally Closed
All amounts shown in AUD
Note: Comes with complete operator's manual.

Only the SV-401, SV-402, and SV-403 are UL listed.


We noticed you are from the US. Visit your local site for regional offers and live support.