Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

OMEGA-FLO™ 2-Way Hot Water and Steam Solenoid Valves

SV4000 Series

OMEGA-FLO 2-Way Hot Water and Steam Solenoid Valves | SV4000 Series

OMEGA-FLO 2-Way Hot Water and Steam Solenoid Valves

  • Normally Closed or Normally Open
  • Ideal for Hot Water and Steam
  • 120 Vac Standard (220 Vac and DC Coils are Optional)
  • All Coils are CE

Description

SV4000 Series 2-way hot water and steam solenoid valves are internally piloted valves featuring Brass and 316 stainless steel construction and PTFE seal material. The temperature range from 60 to 182°C (140 to 360°F) and PTFE O-ring material is ideal for media such as hot water and steam. Electrical connection options are a 1/2" conduit plug or strain relief connector.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
316SS Normally Closed Valve
  
SV4001-SS
Consult Sales  
Availability: 
 
 
3/8" NPT Cv= 2.4
  
SV4002-SS
Consult Sales  
Availability: 
 
 
1/2" NPT Cv= 2.4
  
SV4003-SS
Consult Sales  
Availability: 
 
 
3/4" NPT Cv= 8
Connectors
Click to expand/minimize a list of what others bought with theSV-CGC
SV-CGC
AUD29.05
Availability: 1 week
 
Cable grip connector
Click to expand/minimize a list of what others bought with theSV-CC
SV-CC
AUD29.05
Availability: 1 week
 
1/2" conduit connector
Coils
Click to expand/minimize a list of what others bought with theSV8COIL-115/60HZ
SV8COIL-115/60HZ
AUD126.00
Availability: 1 week
 
8W coil for 115 Vac/60 Hz 182°C (360°F) (Class H)
Click to expand/minimize a list of what others bought with theSV8COIL-24AC/60HZ
SV8COIL-24AC/60HZ
AUD88.05
Availability: 1 week
 
8W coil for 24 Vac/60 Hz 182°C (360°F) (Class H)
Click to expand/minimize a list of what others bought with theSV14COIL-24DC
SV14COIL-24DC
AUD170.00
Availability: 1 week
 
14W coil for 24 Vdc 182°C (360°F) (Class H)
Click to expand/minimize a list of what others bought with theSV14COIL-12DC
SV14COIL-12DC
AUD170.00
Availability: 1 week
 
14W coil for 12 Vdc 182°C (360°F) (Class H)
Repair Kits (Include Diaphragm, Spring, Plunger, and O-rings)
  
VRK-4012
Consult Sales  
Availability: 
 
 
Repair kit for SV4001 and SV4002
  
VRK-4034
AUD389.00
Availability: 5 weeks
 
Repair kit for SV4003 and SV4004
  
VRK-4002SS
AUD339.10
Availability: 9 weeks
 
Repair kit for SV4002-SS
  
VRK-4034SS
AUD415.00
Availability: 5 weeks
 
Repair kit for SV4003-SS and SV4004-SS
All amounts shown in AUD
Note: Comes with complete instruction sheet and cable grip connector.
We noticed you are from the US. Visit your local site for regional offers and live support.