Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

OMEGA-FLO™ 2-way High Pressure Solenoid Valves 1/2 " to 2 1/2 " NPT - Discontinued

SV-500

 | SV-500

CE
  • Ideal for Pressures to 700 PSI
  • For Gases or Liquids
  • Temperatures to 99°C (210°F)
  • 120 Vac Standard (dc Optional)

Description

The SV-500 Series has been discontinued. Please see the SV3321 Series as a possible alternative or contact our Flow Engineering department.

The SV-500 Series of 2-way normally closed internally piloted piston solenoid valves have an epoxy-encapsulated coil. These valves feature a brass body, PFTE sealing material for main seat, FKM O-rings and core seals, and a temperature range of 0 to 100°C (32 to 212°F). SV-500 Series valves are ideal for neutral media such as compressed air, hot air, water, and oxygen, and for use in breweries, fire prevention systems, water supply, and air conditioning installations. Electrical connection is by conduit plug.
All amounts shown in AUD
Note: Comes with complete operator’s manual.
* Note: Only the SV-501, SV-502, and SV-503 are UL and CSA approved. 1
The maximum pressure for the UL listed valves is 355 psi.
We noticed you are from the US. Visit your local site for regional offers and live support.