Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

OMEGA-FLO™ 2-way Anti-water Hammer Solenoid Valves 1/2 " to 2 1/2 " NPT

SV-600
OMEGA-FLO 2-way Anti-water Hammer Solenoid Valves 1/2

CE
  • Slow Closing, Anti-Water Hammer Design
  • Process Temperatures to 90°C (194°F)
  • Works for Gases or Liquids
  • 120 Vac Standard (dc Optional)

Description

The SV600 Series has been discontinued. Please see the FSV40 Series as a possible substitute or contact our Flow and Environmental department.

SV-600 Series 2-way solenoid valves are internally piloted, with epoxy-encapsulated coil. The valves have a brass body with high flow rates and FKM seal material. A temperature range of -10 to 90°C (14 to 194°F) makes these valves ideal for neutral media such as compressed air, natural gas, water, hydraulic oil, oils and fats with no additives (max. viscosity approx. 4 x 10 -4 ft 2 /sec). Electrical connection is by cable plug. Options (no extra charge): Ordering Suffix Description -24VDC 24 Vdc operation -12VDC 12 Vdc operation -240VAC 240 Vac operation -BUNA Buna-N seal -EPDM EPDM seal.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Normally Open Valve
SV-611
Consult Sales  
Availability: 
 
 
1/2 "NPT Cv= 4.7 7 to 170psi 1/2" orifice
All amounts shown in AUD
Note: All units are 120 Vac standard. Operation with less than a 7 psi pressure differential will yield unpredictable flow characteristics. Comes with complete operator’s manual.
* The SV-604, SV-615, and SV-616 are not UL listed.

Please download PDF for compelte list of available products.

We noticed you are from the US. Visit your local site for regional offers and live support.