Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

OMEGA-FLO™ 3-way PVC Solenoid Valve - 3/8 to 3/4 NPT

SV-900

OMEGA-FLO 3-way PVC Solenoid Valve 3/8

OMEGA-FLO 3-way PVC Solenoid Valve 3/8" to 3/4" NPT

CE
  • All-Plastic Design
  • Ideal for Aggressive and Ultra-Pure Fluids
  • 120 Vac Operation

Description

OMEGA™ SV-900 Series 3-way direct-acting solenoid valves incorporate a PVC body and EPDM seals as standard. The SV-900 is ideal for aggressive and ultra-pure fluids. A double PTFE seal isolates the coil system from the flow medium.

SPECIFICATIONS
Valve Operation: Normally closed, outlet port A exhausted when de-energized
Input Power: 120 Vac
Power Consumption (Warm Conditions): 100 W (inrush), 9 W (hold)
Cycling Speed:Standard coil 10 to 20 cpm
Duty Cycle: 100% continuous
Electrical Connection: Conduit plug
Installation: Any position
Material: Body of rigid PVC, double seal PTFE/FPM or PTFE/EPDM between valve body and solenoid system, intermediate chamber exhausted
Max Ambient Temp: 50°C (122°F)
Viscosity: 4 x 10-4ft2/s
Response Times:
   Opening: 10 to 20 ms
   Closing: 20 to 40 ms
All amounts shown in AUD
Note: Comes with complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.