Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Universal Communication Analyzer
Discontinued Product

COMWATCH-2000

Universal Communication Analyzer
Discontinued Product | COMWATCH-2000

Universal Communication Analyzer Discontinued Product

  • Monitors RS-232/422/485 Serial Communication Lines
  • Graphical Presentation of Captured Data
  • Buffers up to 10 MB of Data
  • Powerful Trigger Functions
  • Multiple Analyze/Statistic Functions
  • Time Stamp Resolution to IMS
  • C-Like Script Language Allows You to Build Powerful Interactive Test Applications

Description

COMWATCH-2000 is no longer available. Please contact our Data Acquisition department to discuss other software products.

COMWATCH-2000 Universal Communication Analyzer enables the user to visualize and analyze data communication for different serial interface types like RS-232C and RS-422/ RS-485. COMWATCH-2000 is used to start-up, debug and service communication links in industrial, laboratory and telecommunication environments, as well as in software development. COMWATCH-2000 can actively communicate with a device, in order to test the data coming from the unit. The Script Command Language can be used to write simple to sophisticated testing programs. In Passive Monitoring Mode, Trigger Functions can determine which data should be monitored. The serial data can be analyzed in many ways, during and after capturing. This will enable the user to easily detect the cause of communication problems. COMWATCH-2000 only requires an IBM compatible 386 PC with a minimum of 4 MB of hard disk space and 4 MB of RAM. The software is fully mouse controlled.

For complete product specifications see the Related Links section at the bottom of this page.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
SWD-COMWATCH-2000
Consult Sales  
Availability: 
 
 
COM-Watch 2000 V5.1 for RS-232C: Datacom analyzer for RS-232C. Active communication with device and passive monitoring of data communication between devices. RS-232C adapter plus cables and RS-232C driver. Requires two RS232-ports for passive mode. Manual and software (DOS) included.
SWD-CWOPTWIN/E
Consult Sales  
Availability: 
 
 
COM-Watch 2000 Windows Analyzer Option: This Windows Analyzer Option makes it possible to visualize and analyze COM-Watch 2000 data files in the graphical, multithreaded environment of Microsoft Windows. Includes software (Windows 95/98/NT2000) and manual.
SWD-CWOPT232S2
Consult Sales  
Availability: 
 
 
COM-Watch 2 PORT RS-232C Plug-in: Driver which enables COM-Watch to monitor two additional RS-232C (total of four RS-232C) serial communication channels. One RS-232C adapter is included. Requires one serial port per data channel. Manual and software included.
SWD-CWOPT232X2
Consult Sales  
Availability: 
 
 
COM-Watch 2 PORT RS-232C Plug-in: Driver which enables COM-Watch to monitor two additional RS-232C (total of four RS-232C) serial communication channels. One RS-232C adapter is included as well as a two port serial communication board (ISA). Manual and software included.
SWD-CWOPT232S4
Consult Sales  
Availability: 
 
 
COM-Watch 4 PORT RS-232C Plug-in: Driver which enables COM-Watch to monitor four additional RS-232C (total of six RS-232C) serial communication channels. Requires one serial port per data channel. Two RS-232C adapter are included. Manual and software included.
SWD-CWOPT232X4
Consult Sales  
Availability: 
 
 
COM-Watch 4 PORT RS-232C Plug-in: Driver which enables COM-Watch to monitor four additional RS-232C (total of six RS-232C) serial communication channels. Two RS-232C adapters are included as well as a four port serial communication board (ISA). Manual and software included.
SWD-CWOPT232X8
Consult Sales  
Availability: 
 
 
COM-Watch 8 PORT RS-232C Plug-in: Driver which enables COM-Watch to monitor eight additional RS-232C (total of ten RS-232C) serial communication channels. Four RS-232C adapters are included as well as a eight port serial communication board (ISA). Manual and software included.
SWD-CWOPT232LX/E
Consult Sales  
Availability: 
 
 
COM-Watch PCMCIA RS-232C Plug-in: Driver which enables COM-Watch to monitor two additional RS-232C channels on your portable PC. Comes with a PCMCIA Type II dual port communication card as well as a COM-Watch RS-232C adapter. Manual and software included.
SWD-CWOPT485S
Consult Sales  
Availability: 
 
 
COM-Watch RS422/RS-485 Plug In: Driver which enables COM-Watch to monitor two RS-422/RS-485 channels. Comes with RS-422/RS-485 adapter. Software and manual are included. RS-422/RS-485 serial communication board NOT INCLUDED.
SWD-CWOPT485X
Consult Sales  
Availability: 
 
 
COM-Watch RS422/RS-485 Plug-in with serial communication board: Same as CWOPT485S/E, but RS-422/RS-485 serial communication board (ISA) is INCLUDED.
SWD-CWOPTCANX/E
Consult Sales  
Availability: 
 
 
COM-Watch CAN Analyzer Plug-in: Driver which turns COM-Watch into a powerful CAN Analyzer. A total of two CAN networks can be analyzed. Comes with adapter and CAN interface board (ISA). Includes manual and software.
SWD-CWOPTCANLX/E
Consult Sales  
Availability: 
 
 
COM-Watch PCMCIA CAN Analyzer Plug-in: Driver which enables COM-Watch to monitor two independent CANV2.0a serial communication channels on your portable PC. Comes with a PCMCIA Type II Dual port communication card as well as COM-Watch CAN adapter. Includes manual and software.
SWD-CWOPTBRILX/E
Consult Sales  
Availability: 
 
 
COM-Watch PCMCIA ISDN-2 Analyzer Plug-In: Driver which enables COM-Watch 2000 to monitor ISDN Basic Rate communication lines (SO-bus, 2XB, 1XD bi-directional) on your portable PC. Comes with two port PCMCIA Type ISDN-2 card as well as COM-Watch ISDN-2 adapter.
SWD-CWOPTLPT/E
Consult Sales  
Availability: 
 
 
COM-Watch LPT Plug-in: Driver which turns COM-Watch into a LPT/logic analyzer. Includes software and manual.
All amounts shown in AUD
Note: SWD-COMWATCH-2000 software supplied complete with special cable and complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.