Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Laboratory Thermoelectric Peltier Chiller

Thermoelectric Peltier Chiller |

Thermoelectric Peltier Chiller

CE
  • Simple to Operate
  • Cooling with No Mess or Contamination
  • Digital Display

Description

Simply plug it in, turn it on, and put the sample in. The TCL-12 can keep your sample at low temperatures for long periods. No hassle, no contamination, and excellent value for money! 20 sample compartments in each block, sizes from 0.2 ml to 2 ml, simply change format of the compartments when you need different sizes. The unit can also use the ceramic-coated aluminum beads to accommodate various sample vials at the same time. The TCL-12, with display and settings can adjust temperature from 0°C (32ºF) to any set-point lower than room temperature.

Specifications
Temperature Range:
    TCL-12: 0°C to room temp to 5°C
Temperature Accuracy: ±1°C (Cooling Technology Peltier)
Power Supply: Input 90 to 230V, output 12V, 5 A, 60 W
Dimensions: 188 W x 188 L x 158 mm H (7.4 x 7.4 x 6.22")
Weight: 2 kg (4.4 lb)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
TCL-12
Consult Sales  
Availability: 
 
 
Digital display chiller with temperature setting mode
Accessories
TCL-10-B1
Consult Sales  
Availability: 
 
 
Anodized aluminum block, 32.5 H x 75 L x 75 mm W (1.28 x 2.95 x 2.95") with 20 x inserts for 0.2 ml vials
TCL-10-B2
Consult Sales  
Availability: 
 
 
Anodized aluminum block, 32.5 H x 75 L x 75 mm W (1.28 x 2.95 x 2.95") with 20 x inserts for 0.5 ml vials
TCL-10-B3
Consult Sales  
Availability: 
 
 
Anodized aluminum block, 32.5 H x 75 L x 75 mm W (1.28 x 2.95 x 2.95") with 20 x inserts for 1.5 ml vials
TCL-10-B4
Consult Sales  
Availability: 
 
 
Anodized aluminum block, 32.5 H x 75 L x 75 mm W (1.28 x 2.95 x 2.95") with 20 x inserts for 2.0 ml vials
TCL-10-B5
Consult Sales  
Availability: 
 
 
Anodized aluminum block, 32.5 H x 75 L x 75 mm W (1.28 x 2.95 x 2.95") with 20 x inserts for combination (0.2, 0.5, 1.5, and 2.0 ml) vials
TCL-10-CB
AUD54.00
Availability: 1 week
 
Ceramic coated aluminum beads, 10 pack
All amounts shown in AUD
Note: Comes complete with operator’s manual.


We noticed you are from the US. Visit your local site for regional offers and live support.