Cart  |  Contact  |  Help  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Thin Film Discoil/Strip Sensing RTD Sensor

TFSA-Series

Thin Film Discoil/Strip Sensing RTD Sensor | TFSA-Series

Thin Film Discoil/Strip Sensing RTD Sensor

AUD147.00 TFSA-R-SR6-PD12-3-T-36

  • Fast and accurate response
  • Extreme environments
  • Wide range of TCR values
  • High resistance, thin elements
  • Broad Temperature range: -200 to 220°C (-328 to 428°F)
RTD (PT100)  Probes, Elements and Assemblies - View related products

Description

Omega’s averaging thin film sensors are flat wire wound RTD elements offered in flexible compact discoil and strip sensing forms. They are ideal for sensing temperature in tight spaces or on non-flat surfaces.

Compact discoil RTD elements are wound on a single plane for faster time response and can be installed anywhere for accurate point sensing that is less susceptible to self heating.

Strip sensing RTD elements average temperatures along their length. They can be wrapped around cyclinders or adhered to flat surfaces to eliminate point measurement errors. Mount on the end turns of stator windings and provides an easy way to add over-temperature protection when the stator is not being rewound.

These averaging RTDs are RoHS compliant and feature surface or pressure-sensitive adhisive (PSA*) mounting. They also feature polyimide, silicone rubber or polyester film insulation, and standard PTFE or silicone rubber insulated lead wire options.

Note: PSA reduces temperature range to -20 to 177°C and 0 in cable length is solder-pad style sensor.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Quick Ship
TFSA-R-SR7-PD-2-R-36-P
AUD147.00
Availability: 1 week
 
Thin Film Strip Sensor, 2 Wire, 36 in Lead, Self-Adhesive
Quick Ship
TFSA-R-P2-PA-3-T-36
AUD143.00
Availability: 1 week
 
Thin Film Strip Sensor, 3 Wire, 36 in Lead, No Adhesive
Quick Ship
TFSA-R-SR2-FB-2-R-36-P
AUD118.00
Availability: 5 weeks
 
Thin Film Strip Sensor, 2 Wire, 36 in Lead, Self-Adhesive
Quick Ship
TFSA-R-P-PD-0
AUD134.00
Availability: 1 week
 
Thin Film Discoil Sensor, No wire (Solder-pad), No Adhesive
Quick Ship
TFSA-R-PF-PD-2-T-36
AUD181.00
Availability: 1 week
 
Thin Film Strip Sensor, 2 Wire, 36 in Lead, No Adhesive
Quick Ship
TFSA-R-PF-PD-2-T-36-P
AUD181.00
Availability: 1 week
 
Thin Film Strip Sensor, 2 Wire, 36 in Lead, Self-Adhesive
Quick Ship
TFSA-R-P1-FA-2-T-36-P
AUD135.00
Availability: 5 weeks
 
Thin Film Strip Sensor, 2 Wire, 36 in Lead, Self-Adhesive
Quick Ship
TFSA-R-M-FA-2-T-36
AUD125.00
Availability: 5 weeks
 
Thin Film Strip Sensor, 2 Wire, 36 in Lead, No Adhesive
Quick Ship
TFSA-R-P2-PA-3-T-36-P
AUD143.00
Availability: 5 weeks
 
Thin Film Strip Sensor, 3 Wire, 36 in Lead, Self-Adhesive
Quick Ship
TFSA-R-SR7-PD-3-R-36-P
AUD147.00
Availability: 5 weeks
 
Thin Film Strip Sensor, 3 Wire, 36 in Lead, Self-Adhesive
Quick Ship
TFSA-R-P2-NA-3-ST-240-P
AUD269.00
Availability: 1 week
 
Thin Film Strip Sensor, 3 Wire, 240 in Lead, Self-Adhesive
Quick Ship
TFSA-R-SR7-PD-3-R-36
AUD147.00
Availability: 5 weeks
 
Thin Film Strip Sensor, 3 Wire, 36 in Lead, No Adhesive
Quick Ship
TFSA-R-SR6-PD12-3-T-36
AUD147.00
Availability: 1 week
 
Thin Film Strip Sensor, 3 Wire, 36 in Lead, No Adhesive
Quick Ship
TFSA-R-P-PD-3-T-40
AUD145.00
Availability: 5 weeks
 
Thin Film Discoil Sensor, 3 Wire, 40 in Lead, No Adhesive
Quick Ship
TFSA-R-P2-CA-3-ST-36
AUD167.00
Availability: 5 weeks
 
Thin Film Strip Sensor, 3 Wire, 36 in Lead, No Adhesive
Quick Ship
TFSA-R-P2-NA-3-T-36
AUD143.00
Availability: 5 weeks
 
Thin Film Strip Sensor, 3 Wire, 36 in Lead, No Adhesive
Quick Ship
TFSA-R-P2-NA-3-ST-240
AUD269.00
Availability: 5 weeks
 
Thin Film Strip Sensor, 3 Wire, 240 in Lead, No Adhesive
Quick Ship
TFSA-R-SR8-PF-2-R-36
AUD172.00
Availability: 5 weeks
 
Thin Film Strip Sensor, 2 Wire, 36 in Lead, No Adhesive
Quick Ship
TFSA-R-P2-CA-3-T-36
AUD143.00
Availability: 5 weeks
 
Thin Film Strip Sensor, 3 Wire, 36 in Lead, No Adhesive
Quick Ship
TFSA-R-P2-PA-2-T-36-P
AUD143.00
Availability: 5 weeks
 
Thin Film Strip Sensor, 2 Wire, 36 in Lead, Self-Adhesive
All amounts shown in AUD

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Insulation (See spec sheet dimensions) select from:
P for polyimide
SR for silicone rubber w/ polyimide backing
SR1 for silicone rubber w/ polyimide backing
M for wire-wound Nickel-iron flat element
P1 for wire-wound Nickel-iron thin element
SR6 for silicone rubber w/ polyimide backing
SR2 for silicone rubber w/ polyimide backing
SR3 for silicone rubber w/ polyimide backing
SR4 for silicone rubber w/ polyimide backing
SR7 for silicone rubber w/ polyimide backing
SR8 for silicone rubber w/ polyimide backing
PF for polyimide with foil
P2 for polyimide

(2) Element select from:
PD for platinum (0.00385 TCR) 100 Ohms ± 0.1% at 0°C (EN60751 Class B)
PE for platinum (0.00385 TCR) 100 Ohms ±0.22% at 0°C
PB11 for platinum (0.00391 TCR) 100 Ohms ±0.11% at 0°C
PD12 for platinum (0.00385 TCR) 100 Ohms ±0.12% at 0°C
FA for nickel-iron (0.00518 TCR) 604 Ohms ±0.26% at 0°C
FB for nickel-iron (0.00527 TCR) 1000 Ohms ±0.12% at 70°F
FC for nickel-iron (0.00527 TCR) 2000 Ohms ±0.12% at 70°F
PB for platinum (0.00391 TCR) 100 Ohms ±0.1% at 0°C
PF for platinum (0.00385 TCR) 1000 Ohms ±0.1% at 0°C
PA for platinum (0.00391 TCR) 100 Ohms ±0.5% at 0°C
CA for copper (0.00427 TCR) 10 Ohms ±0.2% at 25°C
NA for nickel (0.00672 TCR) 120 Ohms ±0.5% at 0°C

(3) Number of Wires select from:
0 for solder-pad style
2 for 2 wires
3 for 3 wires

(4) Cable Insulation select from:
Nothing(leave field blank) for solder-pad style
-R for silicone rubber
-T for PFA
-ST for stainless steel braid over PFA insulated leads
-SR for stainless steel braid over silicone rubber insulated leads

(5) Lead Length (Contact sales other lengths) select from:
Nothing(leave field blank) for solder-pad style
12 for 12 in lead
36 for 36 in lead
40 for 40 in lead
120 for 120 in lead
144 for 144 in lead
240 for 240 in lead

(6) Adhesive backing select from:
Nothing(leave field blank) for None
-P for with adhesive
Note: All combinations may not be valid, check spec sheet for valid part numbers.