Cart  |  Contact  |  Help  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Handheld Thermal Imager with Smartphone integration - Coming Soon

TI-400

Handheld Thermal Imager with Smartphone integration | Omega | TI-400

Handheld Thermal Imager with Smartphone integration | Omega

CE
  • Thermal Imager with Temperature Range -20°C ~ +650°C (-4°F ~ +1202°F )
  • Auto High/Low Temperature spot
  • 5 Spots, 5 Boxes temperature measurement
  • Onsite Emissivity set on smartphone
  • Record radiometric video on smartphone
  • User Define temperature alert
  • Text/Voice Annotation
  • Cost effective optional lenses
Infrared Temperature Measurement Instruments - View related products

Description



Not for export outside US

The OMEGA TI-400 series of thermal imaging cameras are rugged, durable, accurate and portable, and are capable of current equipment diagnostic tasks. They also pioneered the integration of thermal imaging cameras and mobile phones into thermal imaging data terminals that meet the needs of more application scenarios.

The primary use of the thermal imager is to diagnose the potential defect when the device is running online. OMEGA TI-400 series professional thermal imaging cameras are suitable for equipment inspection under severe conditions.

TI-400 Features


Specifications

Operating Environment

IR Resolution

384 X 288

Field of View (FOV)

28° × 21°

Thermal Sensitivity (NETD)

=0.06?@30?

Spatial Resolution (IFOV)

1.27 mrad

Zoom

1~8X

Detector Type

Focal Plane Array (FPA) uncooled microbolometer

Spectral Range

8~14µm

Minimum Focus Distance

0.15 m

Focus

Manual

Measurement and Analysis

Temperature Range

-20°C ~ +650°C (-4°F ~ +1202°F )

Measurement Accuracy

±2? or ±2% whichever is greater @ Environment Temperature 10?~35?

Automatic Capture of High, Low Temperature

Support

ROI Measurement Modes

5 moveable area boxes (min/max)
8 moveable spots
3 lines (min/max)

Correction Settings

Emissivity, reflected background temperature, relative humidity, ambient temperature, measuring distance, transmission

Emissivity Adjustment

0.1~1.0 or pick from a built-in material list

Image Display

Built-in Display screen

3.5 inch

Display mode

Thermal image, visible light image, picture in picture fusion

Color Palette

5 color palette options

Image Consistency Optimization

Automatic Noise calibration FFC/Manual noise calibration FFC

Professional Features

Color Alarm (Isotherm)

Above & Below threshold

Temperature Measurement Alarm

User Defined temperature threshold, the audible and visual alarm of above/below the temperature threshold

Voice Annotation

60 s Voice Annotation. Save with image

Text Annotation

Support text annotation. Save with image

Handheld Thermal Camera with Smartphone

Take the Radiometric image on a smartphone

Support

Take fully radiometric video on a smartphone

Support

Battery

Battery Type

Rechargeable Lithium-ion

Battery Operating Time

2.5 Hours

Auto shutoff

Support

Power supply & Environment

Charging Voltage

12V DC Charger

Operating Temperature

-20°C ~50°C (-4°F~?122°F)

Storage Temperature

-40°C ~70°C (-4°F~?158°F)

Humidity

<90%RH

Physical Parameters

Enclosure Rating

IP54

Weight

1006g

Dimensions (LxHxW)

310mmx130mmx110mm

Warranty

2 years

Standard Configuration

Thermal imaging camera with standard lens, Micro USB to USB cable, Lens cover, Wrist band, Power adapter(2x), Getting started Manual, SD card, Calibration certificate, Micro USB OTG cable (left/right), Rigid portable case


***Please note this item is not for export****
All amounts shown in AUD