Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Inductive Torque Transducers with Integrated Speed Transducer and Angular Sensor
Discontinued Products

TQ504

Inductive Torque Transducers with Integrated Speed Transducer and Angular SensorDiscontinued Products  | TQ504

CE
  • Rugged Construction for Reliable Service
  • Compact Size
  • Ideal for Torque Measurement in Assembly Engineering and Metal Cutting Operations

Description

The TQ504 series is no longer available. Please see the TQ501 series or the TQ502 as potential substitutes, or contact our sales/engineering department.

SPECIFICATIONS
Electrical:
Rated Output:
±5 Vdc
Excitation: ±10 Vdc (±8 V to ±16 Vdc)
Accuracy: ±0.5% of full scale
Repeatability: < 0.1% of full scale
Response Time: 0.3 ms
Effect of Supply Voltage on Output Signal: 0.04% of full scale/V typical
Supply Current: <+50 mA, <-30 mA
Input Impedance: >100 K Ohms
Cut-off Frequency: -3 db: 1 kHz
Temperature Range: 10 to 55°C (50 to 131°F)
Temperature Effects: Zero: < 0.2% of full scale/10°C (18°F) Span: < 0.5% of full scale/10°C (18°F)

MECHANICAL AND ELECTRICAL SPECIFICATIONS FOR ANGULAR SENSOR
Output Voltage: 0 to 5 V
Current Output Capacity of Open Collector: 16 mA (internal 10 KOhm pull-up)
Resolution: 360 pulses per turn/per trace
Duty Cycle: 50/50 ±20%
Phase Relation, 1st to 2nd Trace: 90° lag clockwise rotation
Output of Speed Sensor: 60 pulses per turn
Max RPM: 7,000
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
TQ504-1000
Consult Sales  
Availability: 
 
 
In line rotary torque sensor with speed and angle sensors, +/- 1,000 Nm range and DIN6885 keyed shaft coupling
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.