Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Benchtop Turbidity, Chlorine and Color Meter

TRB-3000 Series

Benchtop Turbidity, Chlorine and Color Meter | TRB-3000 Series

Benchtop Turbidity, Chlorine and Color Meter

CE
  • Turbidity from 0 to 4000 NTU
  • Chlorine from 0 to 10 ppm
  • Color from 0 to 1000 Cu
  • Store Up to 500 Data Points
  • Built-In Rechargeable Battery with Wall Adaptor

Description

The TRB-3000 is a benchtop turbidity, chlorine and color meter with wide range and high accuracy. The TRB-3000WI meets ISO 7027 standards for turbidity, follows standard methods 4500-CI-G for chlorine and Standard Methods 2120-C for color. The TRB-3000WE meter meets EPA 180.1 for turbidity and EPA 330.5 for chlorine and follows standard methods 2120-C for color. The turbidity range is 0 to 4000 NTU with a MDL of 0.05 NTU. The free and total chlorine range is 0 to 10 ppm with a MDL of 0.03 ppm. The meter can store 500 data points which can be downloaded to a computer. Features 7 different languages, and runs on rechargeable batteries or a USB computer/wall adaptor.

SPECIFICATIONS
Turbidity
Unit of Measure: NTU, FNU, AU, FAU, ASBC, EBC
Range*: 0 to 4000, 0 to 10,500 ASBC, 0 to 150 EBC
Resolution*: 0.01 NTU/FNU 0.00 to 10.99, 0.1 NTU/FNU 11.0 to 109.9, 1 NTU/FNU 110 to 4000
Accuracy*:
  0 to 2.5 NTU/FNU: ±0.05 NTU/FNU
  2.5 to 100 NTU/FNU: ±2%
  Above 100 NTU/FNU: ±3%
Detection Limit: 0.05 NTU/FNU
Range Selection: Automatic
Reproducibility*: 0.02 NTU/FNU, or 1%
* Over 600 NTU/FNU units expressed as AU/FAU.
Light Source: Tungsten (EPA), complie 9 with EPA 180.1, 860 mm LED (ISO), complies with ISO 7027
Chlorine
Range: 0 to 10 ppm
Free and Total Chlorine Resolution:
0.00 to 5.00 ppm
  Range: 0.01 ppm 5.0 to 10.0 ppm
  Range: 0.1 ppm
Accuracy Tablet Ranges:
  0 to 1.0 ppm: ±0.03 ppm
  1.0 to 3.0 ppm: ±0.06 ppm
  3.0 to 6.0 ppm: ±0.3 ppm
  6.0 to 10.0 ppm: ±2.5 ppm
Liquid Ranges:
  0 to 0.5 ppm: ±0.03 ppm
  0.6 to 3.0 ppm: ±0.06 ppm
  3.0 to 6.0 ppm: ±0.4 ppm
  6.0 to 10.0 ppm: ±1.5 ppm
Detection Limit: 0.03 ppm
Response Time: <2 seconds
Light Source: 525 nm LED, complies with EPA 330.5 Color
Range: 0 to 1000 cu
Detection Limit: 20 cu
Accuracy: ±15 cu
Light Source: 428 nm LED Meter
Signal Averaging Disabled: 2, 5, 10 min
Power: USB computer cable, wall adaptor or lithium ion rechargeable battery (included), 3.7V, 2.5 x 0.75", 1.7 oz
Data Logging: 500 points
Auto Shut-Off Disabled: 5, 10, 30 minutes
Languages: English, French, Spanish, Japanese, Italian, Portuguese, and Chinese
Response Time: <2 seconds
Dimensions: 22.2 W x 19.7 L x 7.6 cm D (8.75 x 7.75 x 3")
Meter Weight: 680 g (1.5 lb)
Ship Weight: 2.72 kg (6 lb)
All amounts shown in AUD
Note: Comes complete with 0, 1, and 10 NTU standards, sample bottle, 4 sample tubes, 100 total chlorine DPD tablets, USB cable and computer/wall adaptor, and operator's manual.


We noticed you are from the US. Visit your local site for regional offers and live support.