Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

150 kS/S 12-Bit Multifunction USB Data Aquisition Module

USB-4711A

150 kS/S 12-Bit Multifunction USB Data Aquisition Module | USB-4711A

150 kS/S 12-Bit Multifunction USB Data Aquisition Module

CE
  • Supports USB 2.0
  • Bus-Powered
  • 16 Analog Input Channels
  • 12-Bit Resolution
  • 8 DI/8 DO, 2 AO and One 32-bit Event Counter
  • Suitable for DIN-Rail Mounting
  • Lockable USB Cable for Rigid Connection

Description

The USB-4700 series consists of true Plug & Play data acquisition modules. No more opening up your computer chassis to install boards. Just plug in the module, then get the data. It’s easy and efficient. Reliable and rugged enough for industrial applications, yet inexpensive enough for all types of projects, the USB-4711 is the perfect way to add measurement and control capability to any USB capable computer. The USB-4711 is fully USB Plug & Play and easy to use. It obtains all required power from the USB port, so no external power connection is ever required.

Data collection is simple. Simply plug the data acquisition module into an available USB port and our easy-to-use Windows software does the rest. The software converts your PC into a real-time strip chart recorder. Data can be printed in graphical or tabular format. It can also be exported to a text ot Microsoft Excel file.

Specifications
ANALOG INPUT

Channels: 16 single-ended/8 differential (SW selectable)
Resolution: 12-bits
Max Sampling Rate:* 150k S/s max
FIFO Size: 1024 samples
Overvoltage Protection: 30 Vp-p
Input Impedance: USB-4711A: 1 G .
Sampling Modes: Software, onboard programmable pacer, or external

Software Programable Input Ranges(Vdc)
Bipolar ±10 ±5 ±2.5 ±1.25 ±0.625
Accuracy (% of FSR +1 LSB) 0.1 0.1 0.2 0.2 0.4


ANALOG OUTPUT
Channels:
2
Resolution: 12-bits
Range: 0 to 5 V, 0 to 10 V, ± 10 V (software programmable)
Output Rate: Static update
Slew Rate: 0.15 V/Ìs
Driving Capability: 2 mA @ 10V
Output Impedance: 0.5
Operation Mode: Single output
Accuracy:
   Relative: ±1 LSB
   Differential On-Linearity: ±1 LSB

DIGITAL INPUTS
Channels:
8
Compatibility: 3.3V/5 V/TTL
Input Voltage:
   Logic 0: 0.8V max
   Logic 1: 2.0V min

DIGITAL OUTPUTS
Channels:
8
Compatibility: 3.3V/TTL
Output Voltage:
   Logic 0: 0.8V max@ 4 mA (sink)
   Logic 1: 2.0V min@ 4 mA

EVENT COUNTER
Channels: 1
Compatibility: 3.3V/TTL
Max Input Frequency: 1 kHz

GENERAL
Bus Type:
USB 2.0
Software: Windows 2000/XP
I/O Connector: On board screw terminal
Dimensions:
80 H x 132 L x 32 mm D
(3.1 x 5.2 x 1.3")
Power Consumption:
5V @ 340 mA typical
(5V @ 440 mA max)
Operating Temperature: 0 to 60°C (32 to 140°F)
Storing Temperature: -20 to 70°C (-4 to 158°F)
Storing Humidity: 5 to 95% RH non-condensing
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
USB-4711A
Consult Sales  
Availability: 
 
 
150 kS/s, 12-bit multifunction USB module
All amounts shown in AUD
Note: Comes with Windows Software and complete user manual on CD, a 1.8 m (6') USB 2.0 cable, and DIN rail mounting kit.
We noticed you are from the US. Visit your local site for regional offers and live support.