Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

DiscontinuedPneumatic Solenoid Valve Islands

VM10 Series Directional Control Valves

Solenoid Valve Islands, Pneumatic Valve Bank, Control Valves | VM10 Series Directional Control Valves

  • Commom Valve Configurations in Stock with Blank Valve Stations for Future Expansion
  • Custom Made to Order Configurations also Available
  • NEMA 4 (IP65) Rated Protection
  • Trun-to-Lock Manual Override
  • Din Rail or Panel Mount
  • Requires Air Filtration of 40 Micron or Better
  • Operates Under Air Pressure of up to 8 bar (116 psi)
  • Temperature Range of -5 to 50°C (23 to 122°F)

Description

The VM10 series Valve Islands have been discontinued, we currently do not have a replacement product.

The VM10 Series valve islands are stocked in common configurations and are available in 2- or 4-way directional control valves. These valves are well suited for operation with PLC’s with low power consumption. The VM10 valve islands provide high flow for a compact valve bank, 0.44 Cv from the 4-way directional (5/2) control valve. All valve islands share a common supply and exhaust channel. Electrical connections are made easy with 25 or 44 pin D-sub cable connections.

Made-to-order valve islands are available which may include mixed valve types, dual pressure supply, different or multiple tubing connections, internal/ external piloting, or a pneumapole (quick disconnect) base with bottom or side tubing connections for panel mount or through enclosure mounting applications.

The 2-way (2 x 3/2) style valve contains two independent 2-way valves (3/2) per valve slice. The 4-way (5/2) style valve is known as a 4-way directional control valve, for controlling double-acting pneumatic cylinders. These valves banks are normally closed, internally piloted solenoid valves that share common ports.

SPECIFICATIONS
Electrical: 24 Vdc, 0.6 W per solenoid with LED indication, tolerance ±10% Surge Suppression: Flywheel diode
Electrical Communication: Negative common, 25 or 44 pin D-sub connector
Actuation Time: 14 miliseconds
Medium: Compressed air, filtered, lubricated or non-lubricated
Port Sizes, PIF (Push-in-Fittings): Stock valves 1/4, available in 1/8, 5/32, and 1/4", 3, 4, and 6 mm
Operating Temperature: -20 to 50°C (-4 to 122°F)
Operating Pressure:
Internal pilot 3 to 8 bar (43.5 to 116 psig)
external pilot 28” Hg to 116 psig
Air Flow: 5/2 valves 430 l/min (Cv 0.44); 2 x 3/2 valves 350 l/min (Cv 0.36)
Materials: Body and End Plates: Engineered PPA co-polymer
Valves: Aluminum with nitrile rubber seals
Tubing Requirements: Polyurethane (85-95D hardness) or nylon 11 or 12

A data sheet is available on our FTP site with additional information.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OM-AIR-VM105214
Consult Sales  
Availability: 
 
 
Spare valve slice for expansion, 5/2 4-way control valve, NC
OM-AIR-VM103214
Consult Sales  
Availability: 
 
 
Spare valve slice for expansion, 2x3/2 2-way control valve, NC. Two independant valves per slice.
Accessories
OM-AIR-V11570-E01
Consult Sales  
Availability: 
 
 
44-pin D sub connector, 1 M (3.28') in length
OM-AIR-V11570-E03
Consult Sales  
Availability: 
 
 
44-pin D sub connector, 3 M (9.84') in length
All amounts shown in AUD
Note: Pre-configured valve stations include as standard a left hand feed, right side blocked 5/16 port end plate.
Comes with optional DIN rail mount kit, and equipped with 2 X 3/2 double valve solenoids. Multipole sub-connector for easy connection and hookup are also standard. Two open stations for expansion flexibility are included on each island. Does NOT include a pneumapole base with valve stations.
Ordering Example: (1) OM-AIR-V11569-E03 25-pin D sub connector, 3m (10') long., AUD141.00 
We noticed you are from the US. Visit your local site for regional offers and live support.