Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

UL 1077 Dual Rated AC & DC Circuit Breaker Protection - Discontinued

WMS Series Supplementary Protectors

 | WMS Series Supplementary Protectors

CE
  • 1, 2, 3 Pole Models
  • Dual Rated AC & DC Models
  • 1 to 30 Amp Ranges
  • 3 Different Trip Curves to Choose From
  • UL 1077, CSA 22.2 and ISO 898
  • Din-Rail Mounting

Description

The WMS series has been discontinued. Please see the UL 489 series as a possible alternative or contact our Automation Engineering department.

Offering maximum reliability and accuracy, the supplementary protectors fit various applications where a fuse may have been previously used. The advantage over fuses is that it is resettable and the device’s status is easily and clearly identified by the position of the handle and the flag indicator. With easy mounting of the device on a 35 mm (1.38") DIN rail it is now easier for the customer to select and apply this modular range, due to the smaller modular width of the device and accessories.

The WMS supplementary protector is a dual-rated product for both AC and DC supplies, in accordance with UL 1077, CSA 22.2 and IEC 898 standards and is marked with CE in accordance with the Low Voltage Directive. With this dual standard product, you can include it within your design, knowing that, in the vast majority of cases wherever the equipment is used, the product is in line with the local UL, CSA or IEC (European) requirements. This is very important as the different areas of the world market draw closer together and the need for breakers that meet different standards is a common, everyday occurrence. It is to be applied in conjunction with a branch protector (if branch protection is required) and can be a replacement for similarly applied fuses. In addition to this, you are able to select a device that provides maximum reliability and accuracy to fit their various applications (of which there are many) due to the availability of a wide range of current ratings from 0.5 to 60 amperes and three different overcurrent characteristic curves.

With easy mounting of the device on a 35 mm (1.38") DIN-rail and also the “Quick 3 Step” field mountable accessories, it is now easier to select and apply this modular range. In addition, utilizing the bus bar comb to connect multiple devices from a single power source, saves time as multiple wire connections are no longer required. Due to the smaller modular width of the device and accessories, it enables them to save space in their panel or equipment—which directly leads to cost savings!



AMPERE
RATING
MODEL NO.
CURVE B
MODEL NO.
CURVE C
MODEL NO.
CURVE D
    1-POLE
1 N/A WMS1C01SP WMS1D01SP
2 WMS1C02SP WMS1D02SP
3 WMS1C03SP WMS1D03SP
4 WMS1C04SP WMS1D04SP
5 WMS1C05SP WMS1D05SP
6 WMS1B06SP WMS1C06SP WMS1D06SP
7 WMS1B07SP WMS1C07SP WMS1D07SP
8 WMS1B08SP WMS1C08SP WMS1D08SP
10 WMS1B10SP WMS1C10SP WMS1D10SP
13 WMS1B13SP WMS1C13SP WMS1D13SP
15 WMS1B15SP WMS1C15SP WMS1D15SP
16 WMS1B16SP WMS1C16SP WMS1D16SP
20 WMS1B20SP WMS1C20SP WMS1D20SP
25 WMS1B25SP WMS1C25SP WMS1D25SP
30 WMS1B30SP WMS1C30SP WMS1D30SP
    2-POLE
1 N/A WMS2C01SP WMS2D01SP
2 WMS2C02SP WMS2D02SP
3 WMS2C03SP WMS2D03SP
4 WMS2C04SP WMS2D04SP
5 WMS2C05SP WMS2D05SP
6 WMS2B06SP WMS2C06SP WMS2D06SP
7 WMS2B07SP WMS2C07SP WMS2D07SP
8 WMS2B08SP WMS2C08SP WMS2D08SP
10 WMS2B10SP WMS2C10SP WMS2D10SP
13 WMS2B13SP WMS2C13SP WMS2D13SP
15 WMS2B15SP WMS2C15SP WMS2D15SP
16 WMS2B16SP WMS2C16SP WMS2D16SP
20 WMS2B20SP WMS2C20SP WMS2D20SP
25 WMS2B25SP WMS2C25SP WMS2D25SP
30 WMS2B30SP WMS2C30SP WMS2D30SP
    3-POLE
1 N/A WMS3C01SP WMS3D01SP
2 WMS3C02SP WMS3D02SP
3 WMS3C03SP WMS3D03SP
4 WMS3C04SP WMS3D04SP
5 WMS3C05SP WMS3D05SP
6 WMS3B06SP WMS3C06SP WMS3D06SP
7 WMS3B07SP WMS3C07SP WMS3D07SP
8 WMS3B08SP WMS3C08SP WMS3D08SP
10 WMS3B10SP WMS3C10SP WMS3D10SP
13 WMS3B13SP WMS3C13SP WMS3D13SP
15 WMS3B15SP WMS3C15SP WMS3D15SP
16 WMS3B16SP WMS3C16SP WMS3D16SP
20 WMS3B20SP WMS3C20SP WMS3D20SP
25 WMS3B25SP WMS3C25SP WMS3D25SP
30 WMS3B30SP WMS3C30SP WMS3D30SP
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Some Models are Obsolete, Contact Sales for Replacement Models.
1-Pole Circuit Breakers, Curve B
WMS1B06SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve B, 6 Amps
WMS1B07SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve B, 7 Amps
WMS1B08SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve B, 8 Amps
WMS1B13SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve B, 13 Amps
WMS1B16SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve B, 16 Amps
WMS1B20SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve B, 20 Amps
WMS1B25SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve B, 25 Amps
WMS1B30SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve B, 30 Amps
1-Pole Circuit Breakers, Curve C
WMS1C01SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve C, 1 Amp
WMS1C02SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve C, 2 Amps
WMS1C03SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve C, 3 Amps
WMS1C04SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve C, 4 Amps
WMS1C06SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve C, 6 Amps
WMS1C07SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve C, 7 Amps
WMS1C08SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve C, 8 Amps
WMS1C10SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve C, 10 Amps
WMS1C13SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve C, 13 Amps
WMS1C15SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve C, 15 Amps
WMS1C16SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve C, 16 Amps
WMS1C20SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve C, 20 Amps
WMS1C25SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve C, 25 Amps
WMS1C30SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve C, 30 Amps
1-Pole Circuit Breakers, Curve D
WMS1D02SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve D, 2 Amps
WMS1D03SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve D, 3 Amps
WMS1D04SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve D, 4 Amps
WMS1D05SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve D, 5 Amps
WMS1D06SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve D, 6 Amps
WMS1D07SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve D, 7 Amps
WMS1D08SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve D, 8 Amps
WMS1D10SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve D, 10 Amps
WMS1D13SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve D, 13 Amps
WMS1D15SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve D, 15 Amps
WMS1D16SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve D, 16 Amps
WMS1D20SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve D, 20 Amps
WMS1D25SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve D, 25 Amps
WMS1D30SP
Consult Sales  
Availability: 
 
 
1-Pole, Curve D, 30 Amps
2-Pole Circuit Breakers, Curve B
WMS2B06SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve B, 6 Amps
WMS2B07SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve B, 7 Amps
WMS2B08SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve B, 8 Amps
WMS2B10SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve B, 10 Amps
WMS2B13SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve B, 13 Amps
WMS2B15SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve B, 15 Amps
WMS2B16SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve B, 16 Amps
WMS2B20SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve B, 20 Amps
WMS2B25SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve B, 25 Amps
2-Pole Circuit Breakers, Curve C
WMS2C01SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve C, 1 Amp
WMS2C02SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve C, 2 Amps
WMS2C03SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve C, 3 Amps
WMS2C04SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve C, 4 Amps
WMS2C06SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve C, 6 Amps
WMS2C07SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve C, 7 Amps
WMS2C08SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve C, 8 Amps
WMS2C10SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve C, 10 Amps
WMS2C13SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve C, 13 Amps
WMS2C15SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve C, 15 Amps
WMS2C16SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve C, 16 Amps
WMS2C20SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve C, 20 Amps
WMS2C25SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve C, 25 Amps
WMS2C30SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve C, 30 Amps
2-Pole Circuit Breakers, Curve D
WMS2D02SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve D, 2 Amps
WMS2D03SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve D, 3 Amps
WMS2D04SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve D, 4 Amps
WMS2D05SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve D, 5 Amps
WMS2D06SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve D, 6 Amps
WMS2D07SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve D, 7 Amps
WMS2D08SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve D, 8 Amps
WMS2D13SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve D, 13 Amps
WMS2D15SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve D, 15 Amps
WMS2D20SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve D, 20 Amps
WMS2D25SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve D, 25 Amps
WMS2D30SP
Consult Sales  
Availability: 
 
 
2-Pole, Curve D, 30 Amps
3-Pole Circuit Breakers, B Curve
WMS3B06SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve B, 6 Amps
WMS3B10SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve B, 10 Amps
WMS3B15SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve B, 15 Amps
WMS3B20SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve B, 20 Amps
WMS3B25SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve B, 25 Amps
WMS3B30SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve B, 30 Amps
3-Pole Circuit Breakers, C Curve
WMS3C01SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve C, 1 Amp
WMS3C02SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve C, 2 Amps
WMS3C03SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve C, 3 Amps
WMS3C04SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve C, 4 Amps
WMS3C05SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve C, 5 Amps
WMS3C06SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve C, 6 Amps
WMS3C07SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve C, 7 Amps
WMS3C08SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve C, 8 Amps
WMS3C10SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve C, 10 Amps
WMS3C13SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve C, 13 Amps
WMS3C15SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve C, 15 Amps
WMS3C16SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve C, 16 Amps
WMS3C20SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve C, 20 Amps
WMS3C25SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve C, 25 Amps
WMS3C30SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve C, 30 Amps
3-Pole Circuit Breakers, D Curve
WMS3D02SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve D, 2 Amps
WMS3D03SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve D, 3 Amps
WMS3D04SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve D, 4 Amps
WMS3D05SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve D, 5 Amps
WMS3D06SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve D, 6 Amps
WMS3D08SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve D, 8 Amps
WMS3D15SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve D, 15 Amps
WMS3D20SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve D, 20 Amps
WMS3D25SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve D, 25 Amps
WMS3D30SP
Consult Sales  
Availability: 
 
 
3-Pole, Curve D, 30 Amps
ACCESSORIES
WAL1A1B
Consult Sales  
Availability: 
 
 
Alarm 1A/1B, 240V, 6A
WAX1A1B
Consult Sales  
Availability: 
 
 
Auxiliary 1A/1B, 240V, 6A
WIDL-120PK
Consult Sales  
Availability: 
 
 
Identification label (120 per carton)
WPKEY
Consult Sales  
Availability: 
 
 
Padlock and keys
WPLK
Consult Sales  
Availability: 
 
 
Padlock provision
WST220A
Consult Sales  
Availability: 
 
 
Shunt trip, 120 to 220 Vac
WST415A
Consult Sales  
Availability: 
 
 
Shunt trip, 240 to 415 Vac
WST48D
Consult Sales  
Availability: 
 
 
Shunt trip, 12 to 48 Vdc
All amounts shown in AUD
Note: Note: Some models are obsolete, contact sales for replacement models.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Pole select from:
1 for 1-Pole
2 for 2-Pole
3 for 3-Pole

(2) Curve select from:
B for Curve B
C for Curve C
D for Curve D

(3) Ampere Rating select from:
01 for Ampere rating 1
02 for Ampere rating 2
03 for Ampere rating 3
04 for Ampere rating 4
05 for Ampere rating 5
06 for Ampere rating 6
07 for Ampere rating 7
08 for Ampere rating 8
09 for Ampere rating 9
10 for Ampere rating 10
13 for Ampere rating 13
15 for Ampere rating 15
16 for Ampere rating 16
20 for Ampere rating 20
25 for Ampere rating 25
30 for Ampere rating 30
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.