Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Visible Range Spectrophotometer

WSP-6300 - No longer available

Visible Range Spectrophotometer | WSP-6300  - No longer available

Visible Range Spectrophotometer

  • 320-950 nm Wavelength
  • Dual Display -Wavelength and Photometric Result
  • Fully G.L.P. Compliant
  • Ideal for Routine Analysis
  • Narrow Bandwidth – 10 mm
  • Versatile Sampling System
  • Full Interfacing Capability
  • Competitively Priced

Description

The Model WSP-6300 spectrophotometer sets new standards in performance, ease of use and reliability. Incorporating the newest technological advances, the WSP-6300 was designed to provide the user with a high quality, low cost measurement system for routine analysis. Dual Display A customized liquid crystal display gives simultaneous readout of wavelength and photometric results. Error messages, prompts, mode indication and a choice of concentration units are presented in an easily understood format. Ease of Use The simple keypad layout and operating protocols are designed to permit reliable operation, even by unfamiliar users. A wavelength calibration routine is performed at switch-on and a 0%T setting is performed automatically during all calibration routines. Sample Compartment Accommodates up to 100 mm cells. Full Interfacing Capability There is full RS-232 interfacing for connection, via industry standard connectors to printer or PC. Results can be downloaded by a single touch of the “print” key. The bi-directional interface also allows remote interrogation and control of the Model WSP-6300. Fully G.L.P. Compliant The Model WSP-6300 is supported by traceable calibration standards to provide the on going assurance of accuracy required by Good Laboratory Practice (G.L.P.). This product complies fully with EEC and US directives relating to ESD/EMC emission and susceptibility.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
TTB-13
Consult Sales  
Availability: 
 
 
Test tube block (13 mm (0.1") diameter)
All amounts shown in AUD
Note: Unit comes with complete operators manual and a pack of 100 cuvettes 10 x 10
 
We noticed you are from the US. Visit your local site for regional offers and live support.