Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

OMEGACLAD™ Thermocouple Wire- Magnesium Oxide Insulation with Metal Sheath

304-(*) and INC-(*) Series

OMEGACLAD & reg; Thermocouple Wire Magnesium Oxide Insulation  MgO with Metal Sheath | 304-(*) and INC-(*) Series

  • Easily Formed
  • Durable
  • Withstands Vibration
  • Small Size
  • Highest Quality
  • Can Be Welded
  • Withstands High Temperatures and Pressures
  • Inconel 600, 304 SS or 321 SS Sheathing

Description

OMEGACLAD™ metal-sheathed thermocouple wire containing inert, non-vitrified insulation is used in the manufacture of thermocouple probes. It can also be used as extension wire.

Model
Number
Wire
Calibration
Sheath
Material
Sheath
Diameter
Wall
Thickness
mm(in.)
Resistance
at 60 °F
Ohms/Dbl. ft.
Diameter
of Wire
mm(in.)
AWG
Gage

304-J-MO-010
304-J-MO-020
304-J-MO-032
304-J-MO-040
304-J-MO-062
304-J-MO-125
304-J-MO-188
304-J-MO-250

Iron-
Constantan
J

304
Stainless
Steel

0.3 (0.010)
0.5 (0.020)
0.8 (0.032)
1.0 (0.040)
1.6 (0.062)
3.2 (0.125)
4.8 (0.188)
6.4 (0.250)

0.04 (0.0015)
0.08 (0.003)
0.13 (0.005)
0.18 (0.007)
0.25 (0.010)
0.46 (0.018)
0.64 (0.025)
0.91 (0.036)

360
23
14.2
8.9
3.6
0.88
0.36
0.22

0.04 (0.0015)
0.10 (0.004)
0.13 (0.005)
0.15 (0.006)
0.25 (0.010)
0.51 (0.020)
0.81 (0.032)
1.0 (0.040)

50
38
36
34
30
24
20
18

INC-J-MO-020
INC-J-MO-032
INC-J-MO-040
INC-J-MO-062
INC-J-MO-125
INC-J-MO-188
INC-J-MO-250

Iron-
Constantan
J

Inconel
600

0.5 (0.020)
0.8 (0.032)
1.0 (0.040)
1.6 (0.062)
3.2 (0.125)
4.8 (0.188)
6.4 (0.250)

0.08 (0.003)
0.13 (0.005)
0.13 (0.005)
0.25 (0.010)
0.46 (0.018)
0.64 (0.025)
0.91 (0.036)

23
14.2
8.9
3.6
0.88
0.36
0.22

0.10 (0.004)
0.13 (0.005)
0.15 (0.006)
0.25 (0.010)
0.51 (0.020)
0.81 (0.032)
1.0 (0.040)

38
36
34
30
24
20
18

304-K-MO-010
304-K-MO-020
304-K-MO-032
304-K-MO-040
304-K-MO-062
304-K-MO-125
304-K-MO-188
304-K-MO-250

CHROMEGA™-
Alomega
K

304
Stainless
Steel

0.3 (0.010)
0.5 (0.020)
0.8 (0.032)
1.0 (0.040)
1.6 (0.062)
3.2 (0.125)
4.8 (0.188)
6.4 (0.250)

0.04 (0.0015)
0.08 (0.003)
0.13 (0.005)
0.13 (0.005)
0.25 (0.010)
0.46 (0.018)
0.64 (0.025)
0.91 (0.036)

600
38
24.1
15
6
1.5
0.59
0.37

0.04 (0.0015)
0.10 (0.004)
0.13 (0.005)
0.15 (0.006)
0.25 (0.010)
0.51 (0.020)
0.81 (0.032)
1.0 (0.040)

50
38
36
34
30
24
20
18

INC-K-MO-010
INC-K-MO-020
INC-K-MO-032
INC-K-MO-040
INC-K-MO-062
INC-K-MO-125
INC-K-MO-188
INC-K-MO-250

CHROMEGA™-
ALOMEGA™
K


Inconel
600

0.3 (0.010)
0.5 (0.020)
0.8 (0.032)
1.0 (0.040)
1.6 (0.062)
3.2 (0.125)
4.8 (0.188)
6.4 (0.250)

0.04 (0.0015)
0.08 (0.003)
0.13 (0.005)
0.13 (0.005)
0.25 (0.010)
0.46 (0.018)
0.64 (0.025)
0.91 (0.036)

600
38
24.1
15
6
1.5
0.59
0.37

0.04 (0.0015)
0.10 (0.004)
0.13 (0.005)
0.15 (0.006)
0.25 (0.010)
0.51 (0.020)
0.81 (0.032)
1.00 (0.040)

50
38
36
34
30
24
20
18

304-T-MO-020
304-T-MO-032
304-T-MO-040
304-T-MO-062
304-T-MO-125
304-T-MO-188
304-T-MO-250

Copper;-
Constantan
T

304
Stainless
Steel

0.5 (0.020)
0.8 (0.032)
1.0 (0.040)
1.6 (0.062)
3.2 (0.125)
4.8 (0.188)
6.4 (0.250)

0.08 (0.003)
0.13 (0.005)
0.18 (0.007)
0.25 (0.010)
0.46 (0.018)
0.64 (0.025)
0.91 (0.036)

20
12.2
7.7
3
0.75
0.298
0.19

0.10 (0.004)
0.13 (0.005)
0.15 (0.006)
0.25 (0.010)
0.51 (0.020)
0.81 (0.032)
1.0 (0.040)

38
36
34
30
24
20
18

INC-T-MO-020
INC-T-MO-032
INC-T-MO-040
INC-T-MO-062
INC-T-MO-125
INC-T-MO-188
INC-T-MO-250

Copper;-
Constantan
T

Inconel
600

0.5 (0.020)
0.8 (0.032)
1.0 (0.040)
1.6 (0.062)
3.2 (0.125)
4.8 (0.188)
6.4 (0.250)

0.08 (0.003)
0.13 (0.005)
0.18 (0.007)
0.25 (0.010)
0.46 (0.018)
0.64 (0.025)
0.91 (0.036)

19.99
12.2
7.66
3.04
0.75
0.19
0.19

0.10 (0.004)
0.13 (0.005)
0.15 (0.006)
0.25 (0.010)
0.51 (0.020)
0.81 (0.032)
1.0 (0.040)

38
36
34
30
24
20
18

304-E-MO-010
304-E-MO-020
304-E-MO-032
304-E-MO-040
304-E-MO-062
304-E-MO-125
304-E-MO-188
304-E-MO-250

CHROMEGA™-
Constantan
E

304
Stainless
Steel

0.3 (0.010)
0.5 (0.020)
0.8 (0.032)
1.0 (0.040)
1.6 (0.062)
3.2 (0.125)
4.8 (0.188)
6.4 (0.250)

0.04 (0.0015)
0.08 (0.003)
0.13 (0.005)
0.18 (0.007)
0.25 (0.010)
0.46 (0.018)
0.64 (0.025)
0.91 (0.036)

716.9
45.1
28.8
18.09
7.17
1.78
0.71
0.45

0.04 (0.0015)
0.10 (0.004)
0.13 (0.005)
0.15 (0.006)
0.25 (0.010)
0.51 (0.020)
0.81 (0.032)
1.0 (0.040)

50
38
36
34
30
24
20
18

INC-E-MO-010
INC-E-MO-020
INC-E-MO-032
INC-E-MO-040
INC-E-MO-062
INC-E-MO-125
INC-E-MO-188
INC-E-MO-250

CHROMEGA™-
Constantan
E

Inconel
600

0.3 (0.010)
0.5 (0.020)
0.8 (0.032)
1.0 (0.040)
1.6 (0.062)
3.2 (0.125)
4.8 (0.188)
6.4 (0.250)

0.04 (0.0015)
0.08 (0.003)
0.13 (0.005)
0.18 (0.007)
0.25 (0.010)
0.46 (0.018)
0.64 (0.025)
0.91 (0.036)

716.9
45.1
28.8
18.09
7.17
1.78
0.71
0.45

0.04 (0.0015)
0.10 (0.004)
0.13 (0.005)
0.15 (0.006)
0.25 (0.010)
0.51 (0.020)
0.81 (0.032)
1.0 (0.040)

50
38
36
34
30
24
20
18



Example part numbers are shown below. Use the 'Part Number Builder' below the 'To Order' box to order additional part numbers.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
304-J-MO-125
AUD8.33
Availability: 2 weeks
 
J type thermocouple, 304 stainless steel sheath, 3.2 mm (0.125 in.) sheath diameter. Price shown is price per foot. Specify the desired length in feet in the "Qty" field(5 ft. mnimum order)
304-K-MO-125
AUD8.46
Availability: 2 weeks
 
K type thermocouple, 304 stainless steel sheath, 3.2 mm (0.125 in.) sheath diameter. Price shown is price per foot. Specify the desired length in feet in the "Qty" field(5 ft. mnimum order)
INC-K-MO-125
AUD9.65
Availability: 5 weeks
 
K type thermocouple, Inconel 600 sheath, 3.2 mm (0.125 in.) sheath diameter. Price shown is price per foot. Specify the desired length in feet in the "Qty" field(5 ft. mnimum order)
304-T-MO-250
AUD12.50
Availability: 2 weeks
 
T type thermocouple, 304 stainless steel sheath, 6.4 mm (0.250 in.) sheath diameter. Price shown is price per foot. Specify the desired length in feet in the "Qty" field(5 ft. mnimum order)
All amounts shown in AUD
Note: Price above is cost per foot. Order quantity in feet(minimum order of 5 feet)

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Sheath Material select from:
304 for 304 Stainless Steel
INC for Inconel 600

(2) Thermocouple Type select from:
J for J Thermocouple
K for K Thermocouple
T for T Thermocouple
E for E Thermocouple

(3) Sheath Diameter select from:
010 for 0.3 mm(0.010in)
020 for 0.5 mm(0.020 in)
032 for 0.8 mm(0.032in)
040 for 1.0 mm(0.040in)
062 for 1.6 mm(0.062in)
125 for 3.2mm(0.125in)
188 for 4.8 mm(0.188in)
250 for 6.4mm(0.250in)
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.