Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/16 DIN Autotune Temperature Controllers - Discontinued

CN63100 Series

1/16 DIN Autotune Temperature Controllers | CN63100 Series

1/16 DIN Autotune Temperature Controllers

CE
  • PID Control With Reduced Overshoot
  • On-Demand Auto-Tuning of PID Control Settings
  • NEMA 4X (IP65) Bezel
  • Dual LED Displays for Simultaneous Indication of Temperature and Setpoint
  • Status Indicators for Outputs and Control Modes
  • Thermocouple or RTD Inputs
  • Optional Dual Alarm Inputs
  • Optional Linear DC Output, Control or Retransmission (0 to 10 V, 0/4 to 20 mA)
  • Manual/Automatic Control Modes
  • Setpoint Ramping For Process Startup
  • Sensor Error Compensation (Offset) and Break Detection
  • Heating and Optional Cooling Outputs
  • Parameter Security Via Programmable Lockouts
  • Field-Replaceable Output Board
  • Optional RS485 Serial Communications

Description

The CN63100 series has been discontinued. Please see the CND3 Series as a possible alternative or upgrade.

The CN63100 Series Controller accepts signals from a variety of temperature sensors (thermocouple or RTD), precisely displays the process temperature, and provides an accurate output control signal (time proportional or linear DC) to maintain the process at the desired temperature. The controller comprehensive yet simple programming allows it to meet a wide variety of application requirements. The controller operates in the PID control mode for both heating and cooling, with on-demand auto-tune, which will establish the tuning constants. The PID tuning constants may be fine-tuned by the operator at any time and then locked-out from further modification. The controller employs a unique overshoot suppression feature, which allows the quickest response without excessive overshoot. The unit can be transferred to operate in the manual mode, providing the operator with direct control of the output. The controller may also be programmed to operate in the “ON/OFF” control mode with adjustable hysteresis. A second setpoint is available on select models to allow quick selection of a different setpoint setting. Dual 4-digit displays allow viewing of the process temperature and setpoint simultaneously. Front panel indicators inform the operator of the controller and output status. On many models the main control output and the alarm outputs are field replaceable. Optional alarm(s) can be configured to activate according to a variety of actions (absolute high or low, deviation high or low, band in or out, with adjustable hysteresis. A standby feature suppresses the alarm during power-up until the temperature stabilizes outside the alarm region. The second alarm can be configured as a secondary PID output (heat/cool applications).
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Standard Power Models, 85 to 250 Vac, 50 to 60 Hz, 8 VA Max
CN63100-R1
Consult Sales  
Availability: 
 
 
Single output, relay
CN63100-R1-R2-AL
Consult Sales  
Availability: 
 
 
Dual output, relay/relay, alarm
CN63100-R1-R2-AL-RSP
Consult Sales  
Availability: 
 
 
Dual output, relay/relay, alarm, remote setpoint
CN63100-DC1
Consult Sales  
Availability: 
 
 
Single output, DC pulse
CN63100-DC1-R2-AL
Consult Sales  
Availability: 
 
 
Dual output, DC pulse/relay, alarm
CN63100-R1-R2-AL-C4
Consult Sales  
Availability: 
 
 
Dual output, relay/relay, alarm, RS485
CN63100-DC1-R2-AL-C4
Consult Sales  
Availability: 
 
 
Dual output, DC pulse/relay, alarm, RS485
CN63100-R1-R2-F3
Consult Sales  
Availability: 
 
 
Dual output, relay/relay, analog control or re-transmission
CN63100-R1-R2-F3-RSP
Consult Sales  
Availability: 
 
 
Dual output, relay/relay, analog control or re-transmission, remote setpoint
CN63100-R1-R2-F3-C4
Consult Sales  
Availability: 
 
 
Dual output, relay/relay, analog control or re-transmission, RS485
Low-Voltage Models, 18 to 36 Vdc; 7 W
CN63100-R1-LV
Consult Sales  
Availability: 
 
 
Single output, relay
CN63100-R1-R2-AL-LV
Consult Sales  
Availability: 
 
 
Dual output, relay/relay, alarm
CN63100-R1-R2-AL-RSP-LV
Consult Sales  
Availability: 
 
 
Dual output, relay/relay, alarm, remote setpoint
CN63100-DC1-LV
Consult Sales  
Availability: 
 
 
Single output, DC pulse
CN63100-DC1-R2-AL-LV
Consult Sales  
Availability: 
 
 
Dual output, DC pulse/relay, alarm
CN63100-R1-R2-AL-C4-LV
Consult Sales  
Availability: 
 
 
Dual output, relay/relay, alarm, RS485
CN63100-DC1-R2-AL-C4-LV
Consult Sales  
Availability: 
 
 
Dual output, DC pulse/relay, alarm, RS485
CN63100-R1-R2-F3-LV
Consult Sales  
Availability: 
 
 
Dual output, relay/relay, analog control or re-transmission
CN63100-R1-R2-F3-RSP-LV
Consult Sales  
Availability: 
 
 
Dual output, relay/relay, analog control or re-transmission, remote setpoint
CN63100-R1-R2-F3-C4-LV
Consult Sales  
Availability: 
 
 
Dual output, relay/relay, analog control or re-transmission, RS485
Accessories (Field-Installable)
CN6-48100
Consult Sales  
Availability: 
 
 
Single relay output module
CN6-48111
AUD197.00
Availability: 1 week
 
Dual relay/relay output module
CN6-48200
Consult Sales  
Availability: 
 
 
Single DC pulse output module
CN6-48211
Consult Sales  
Availability: 
 
 
Dual output, DC pulse/relay output module
CN6-RBDLA210
Consult Sales  
Availability: 
 
 
Output module, single output, Form-C relay, 1 alarm
All amounts shown in AUD
Note: Comes with complete operator’s manual.
For “-C4” RS485 option, software is a free download from omega.com.
We noticed you are from the US. Visit your local site for regional offers and live support.