Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Enhanced Modular Controller Series Master: Protocol Converter, Data Logging, Web Server, Virtual HMI

CSMSTRSX, CSMSTRGT

Enhanced Modular Controller Series Master | CSMSTRSX, CSMSTRGT

Enhanced Modular Controller Series Master

CE
  • Provides PID Process Controls Without a PLC (PID Control Modules Required)
  • Supports up to 32 Independent PID Loops with Ramp/Soak
  • Provides IT-Ready Data Logging
  • Virtual HMI Offers Built-In PC-Based SCADA Functionality
  • Webserver Provides Worldwide Access to Data Logs And Virtual HMI
  • 10 Base-T/100 Base-Tx Ethernet Port Provides Networking Capability: Runs Four Ethernet Protocols Simultaneously
  • 3 Built-In Serial Ports, Expandable to 5
  • Extensive Built-In Driver List Allows Easy Data Mapping to PLCs, PCs, Motion Controllers, and SCADA Systems
  • Easy Control of Omega Stepper Motors and Drives (STM Series, 1240i, 3540i, ST Series, STAC6)
Temperature and Process Controllers and Power Switching Devices - View related products

Description

Web-enable your PLC! The CSMSTR is a communications and control platform which can turn your PLC or controller into a SCADA system. With its extensive list of built-in drivers, up to 5 serial ports, and an Ethernet port capable of running four different protocols simultaneously, the CSMSTR allows disparate controllers and devices to communicate with each other.
Do you need data logging but your PLC doesn't provide it? The CSMSTR can log data from any device connected to it. Log files are stored on a CompactFlash memory card, and can be automatically copied to network storage.
Do you need remote viewing and control of your process? The CSMSTR has a built-in web server which allows remote access from any network-connected PC and can send alarm messages to your email and cellphone.
Do you want to turn your PLC into a temperature controller? Simply add CS-series control modules for PID loop control with ramp/soak capabilities (up to 32 independent zones). Implement PID control of any process variable, including pressure, flow, and strain gauge inputs in addition to temperature.

Here are just a few of the features provided by the CSMSTR:
Protocol Converter
Allows data to be shared between any connected devices. Data registers from one PLC can be mapped to registers from a different PLC or controller.
Web Server
Create virtual web pages, incorporating data tags from any connected device, which can be accessed from any network-connected PC or web-enabled phone. The CSMSTRSX provides a QVGA (320x240) virtual HMI, while the CSMSTRGT provides full-size VGA (640x320) pages.
IT-Ready Data Logger
Log data to a CompactFlash card from any connected device, then automatically copy the comma-delimited (.csv) log files to a network drive at pre-defined intervals.

The CSMSTR is programmed with Crimson software for Windows® 2000 or later platforms. The software is an easy to use, graphical interface which provides a means of creating virtual web pages and configuring communications and data logging. You can even write your own control functions using the built-in "C" language-like editor and compiler.

Serial cables for G3 HMI, Data Station Plus, and CSMSTR series
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
CSMSTRSX
Consult Sales  
Availability: 
 
 
Modular controller master with protocol conversion, data logger, web server, virtual HMI up to QVGA (320X240) size and expansion slot.
CSMSTRGT
Consult Sales  
Availability: 
 
 
Modular controller master with protocol conversion, data logger, web server, full VGA virtual HMI (640X480) size and expansion slot with increased DRAM
Accessories
SFCRM200
Consult Sales  
Availability: 
 
 
Crimson 2 programming software, manual and USB programming cable
G3CF002G
Consult Sales  
Availability: 
 
 
2 GB compact flash card (industrial grade 2 million write cycles)
CBLPROG0
Consult Sales  
Availability: 
 
 
RS232 programming cable for G3, DSP and modular controller, DB9 to RJ11
CBLUSB00
AUD79.00
Availability: 1 week
 
USB programming cable for G3, DSP and modular controller, type A-B
PSDR0100
AUD331.00
Availability: 1 week
 
Mini power supply 1A
PSDR0200
Consult Sales  
Availability: 
 
 
Mini power supply 2A
PSDR0400
Consult Sales  
Availability: 
 
 
Mini power supply 4A
RSRSTP00
AUD10.50
Availability: 1 week
 
Rail stops (qty 2)
CSTERM00
Consult Sales  
Availability: 
 
 
Replacement termination plug
CSBASE00
AUD98.00
Availability: 1 week
 
Replacement base
Modules
CSDIO14R
Consult Sales  
Availability: 
 
 
8-inputs 6 relay outputs
CSDIO14S
AUD705.00
Availability: 1 week
 
8-inputs 6 solid state (NFET) outputs
CSINV800
Consult Sales  
Availability: 
 
 
8-channel ±10 V input module
CSINI800
Consult Sales  
Availability: 
 
 
8-channel 0(4) to 20 mA input module
CSOUT400
AUD785.00
Availability: 1 week
 
4-channel analog output
CSPID1R0
Consult Sales  
Availability: 
 
 
Single loop module, relay outputs
CSPID1RA
Consult Sales  
Availability: 
 
 
Single loop module, relay outputs, analog output
CSPID1RM
Consult Sales  
Availability: 
 
 
Single loop module, relay outputs, heater current input
CSPID1S0
Consult Sales  
Availability: 
 
 
Single loop module, solid state (NFET) outputs
CSPID1SA
Consult Sales  
Availability: 
 
 
Single loop module, solid state (NFET) outputs, analog output
CSPID1SM
Consult Sales  
Availability: 
 
 
Single loop module, solid state (NFET) outputs, heater current input
CSPID1TA
Consult Sales  
Availability: 
 
 
Single loop module, triac outputs, analog output
CSPID2R0
AUD820.00
Availability: 1 week
 
Dual loop module, relay outputs
CSPID2RM
AUD895.00
Availability: 1 week
 
Dual loop module, relay outputs, heater current input
CSPID2S0
Consult Sales  
Availability: 
 
 
Dual loop module, solid state (NFET) outputs
CSPID2SM
Consult Sales  
Availability: 
 
 
Dual loop module, solid state (NFET) outputs, heater current input
CSPID2T0
Consult Sales  
Availability: 
 
 
Dual loop module, triac outputs
CSPID2TM
AUD895.00
Availability: 1 week
 
Dual loop module, triac outputs, heater current input
CSRTD600
Consult Sales  
Availability: 
 
 
6-channel input, RTD
CSSG10RA
Consult Sales  
Availability: 
 
 
Single loop, 1 strain gage input, relay outputs, analog out
CSSG10SA
Consult Sales  
Availability: 
 
 
Single loop, 1 strain gage input, solid state (NFET) outputs, analog output
CSSG11RA
Consult Sales  
Availability: 
 
 
Single loop, 2 strain gage input, relay outputs, analog out
CSSG11SA
Consult Sales  
Availability: 
 
 
Single loop, 2 strain gage input, solid state (NFET) outputs, analog output
CSTC8000
Consult Sales  
Availability: 
 
 
8-channel thermocouple module
DIN Rail
DRTB-RAIL-3575
AUD18.89
Availability: 1 week
 
DIN rail 35 x 7.5 mm, 2 m long
DRTB-RAIL-3575-1
AUD10.01
Availability: 1 week
 
DIN rail 35 x 7.5 mm, 1 m long
All amounts shown in AUD
Note: Comes with termination plug, terminal power block and complete operator’s manual
Ordering Example:    (1) PSDR0100 power supply, AUD331.00 

Product Manuals:

Download CSMSTR - CSMSTR Crimson Manual
Download CSMSTR - Crimson Software Manual
Download CSPID Series - Process Control PID Modules
Download CSTC, CSRTD, CSINI, CSINV Series - Process Control Analog Input Modules
Download CSDIO Series - Process Control Digital I/O Modules
Download CSOUT Series - Process Control Analog Output Modules
Download CSSG1 Series - Process Control Strain Gage Modules
Download Enhanced Modular Controller Series Master SX/GT Hardware Manual RevF

Software:

Download G3 Series Crimson 3 Programming Software
Download G3 Series Crimson 2 Programming Software
We noticed you are from the US. Visit your local site for regional offers and live support.