Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Temperature

These high temperature thermocouple probes are capable of measuring temperature up to 760°C (1400°F).The 88000 series thermocouple probes are available as type K thermocouples with Chromega®-Alomega®, or as type E thermocouples with Chromega®-Constantan. All models supplied with a molded SMP or SMPW subminiature male connector and TAS adaptor.

From
AUD79.69 Details >>