Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Pneumatic In-line Flowmeters With Multi-pressure Flow Scales

FL-6900, FL-7900 and FL-8900

Pneumatic In-line Flowmeters With Multi-pressure Flow Scales | FL-6900, FL-7900 and FL-8900

AUD725.00 FL7915A

  • Easily Installs In Any Position
  • Rugged Anodized Aluminum Body
  • Multi-Pressure Flow Scale, 40 to 130 psig
  • ±2% FS Accuracy
  • ±1% Repeatability
  • Easy to Use With Direct Reading, Multi-Pressure Flow Scales
Variable Area Flow Meters & Switches - View related products

Description

OMEGA™ multi-pressure pneumatic flowmeters feature a rugged anodized aluminum body design and easy installation. For air/compressed gas applications, these flowmeters include ranges from 5-5.0 SCFM to 100-1000 SCFM, at operating pressures up to 1000 psig. Their multi-pressure scales (from 40-130 psig) mean accurate flow measurements can be made without the need for conversion calculations for pressure variations.

SPECIFICATIONS
Accuracy: ±2% FS
Repeatability: ±1%
Materials: Anodized aluminum body with dichromate sealed anodized aluminum cone and piston, 302 SS spring, and polyphenylene sulfide/ceramic magnet
Temperature Rating: 116°C (240°F) maximum
Pressure Rating: 69 bar (1000 psig) maximum
Size/Shipping Weight:
   1/2 NPT: 567 g (1.25 lb)
   3/4 NPT: 0.9 kg (2 lb)
   1-1/4 NPT: 3.3 kg (7.3 lb)
Dimensions:
   1/2 NPT: 61 x 53 x 168 mm (2.4 x 2.1 x 6.6")
   3/4 NPT: 74 x 64 x 183 mm (2.9 x 2.5 x 7.2")
   1-1/4 NPT: 119 x 104 x 310 mm (4.7 x 4.1 x 12.2")
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
FL6920A
AUD511.43
Availability: 7 weeks
 
3 to 25 SCFM, 1/2 NPT
FL6960A
AUD511.43
Availability: 7 weeks
 
5 to 50 SCFM, 1/2 NPT
FL6911A
AUD511.43
Availability: 7 weeks
 
10 to 100 SCFM, 1/2 NPT
FL6915A
AUD515.00
Availability: 7 weeks
 
15 to 150 SCFM, 1/2 NPT
FL7918A
AUD725.00
Availability: 4 weeks
 
3 to 25 SCFM, 3/4 NPT
FL7950A
AUD725.00
Availability: 1 week
 
5 to 50 SCFM, 3/4 NPT
FL7990A
AUD725.00
Availability: 4 weeks
 
10 to 100 SCFM, 3/4 NPT
FL7915A
AUD725.00
Availability: 4 weeks
 
15 to 150 SCFM, 3/4 NPT
FL7922A
AUD725.00
Availability: 4 weeks
 
25 to 250 SCFM, 3/4 NPT
FL8925A
AUD1,830.00
Availability: 4 weeks
 
20 to 200 SCFM, 1-1/4 NPT
FL8945A
AUD1,830.00
Availability: 4 weeks
 
40 to 400 SCFM, 1-1/4 NPT
FL8960A
AUD1,830.00
Availability: 4 weeks
 
60 to 600 SCFM, 1-1/4 NPT
FL8980A
AUD1,830.00
Availability: 4 weeks
 
80 to 800 SCFM, 1-1/4 NPT
FL8910A
AUD1,885.00
Availability: 1 week
 
100 to 1000 SCFM, 1-1/4 NPT
All amounts shown in AUD
Note: Comes complete with operators manual.

For British standard pipe thread parallel, add suffix "-BSPP" to model number; no additional cost.

For NIST traceable certificate, add suffix "-NIST" to model number; add $300 to price.


Ordering Example: (1) FL7990A Multi-pressure in-line flowmeter, 10-100 SCFM, $213, AUD725.00
We noticed you are from the US. Visit your local site for regional offers and live support.