Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Economical In-line Flowmeters Capacity: 0.2 to 15 GPM for Water or Oil

FL-6000A Series

In-line Flowmeters Capacity: 0.1 to 15 GPM of Water / 0.1 to 15 GPM of Oil | FL-6000A Series

AUD511.43 FL-6105A

  • ±2% Full Scale Accuracy
  • 1% Repeatability
  • Direct Readings for Oil or Water
  • Good Viscosity Stability
  • Mounts in Any Position
  • 3500 psig Pressure Rating
  • 116°C (240°F) Temperature Range
  • Vertical Connectors for In-Line Mounting
  • For Clear and Opaque Fluids
Variable Area Flow Meters & Switches - View related products

Description

The FL-6000A Series of general purpose flowmeters is designed to provide economical, accurate flow rate indication for oil and water. These industrial flowmeters utilize a spring-and-piston type assembly, which enables them to be mounted in any position and gives immunity to changes in viscosity. FL-6000A meters can be used in severe environments at up to 241.3 bar (3500 psig) and 116°C (240°F).

SPECIFICATIONS
Accuracy: ±2% FS
Repeatability: ±1%
Connection: 1/2 FNPT
Dimensions: 60.96 x 53.34 mm (2.4 x 2.1") for 116°C (240°F) units
Length: 168 mm (6.6") for all units
Maximum Pressure: 241.3 bar (3500 psig)
Maximum Temperature: Standard: 116°C (240°F); Optional: 204°C (400°F)
Shipping Weight:
   Oil: 0.57 kg (1.25 lb)
   Water: 1.18 kg (2.60 lb)
Wetted Parts: 302 SS (oil units) or 302 SS spring (water units), FKM O-rings, polyphenylene sulfide/ceramic magnetic. Oil units have aluminum body, water units have brass body.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Standard Temperature (116°C/240°F) Units
Oil Flowmeter (specific gravity 0.876)
  
FL-6102A
AUD485.00
Availability: 7 weeks
 
0.2 to 2 GPM
Click to expand/minimize a list of what others bought with theFL-6105A
FL-6105A
AUD511.43
Availability: 4 weeks
 
0.5 to 5 GPM
  
FL-6110A
AUD511.43
Availability: 1 week
 
1.0 to 10 GPM
Click to expand/minimize a list of what others bought with theFL-6115A
FL-6115A
AUD515.00
Availability: 7 weeks
 
1.0 to 15GPM
Water Flowmeters (specific gravity 1.0)
  
FL-6302ABR
AUD639.29
Availability: 7 weeks
 
0.2 to 2.0 GPM
  
FL-6305ABR
AUD639.29
Availability: 7 weeks
 
0.5 to 5 GPM
  
FL-6310ABR
AUD640.00
Availability: 7 weeks
 
1.0 to 10 GPM
  
FL-6315ABR
AUD615.00
Availability: 4 weeks
 
1.0 to 15 GPM
High Temperature (204°C/400°F) Units
Oil Flowmeters (specific gravity 0.876)
  
FL-6102A-H
AUD795.00
Availability: 7 weeks
 
0.2 to 2 GPM
  
FL-6105A-H
AUD795.00
Availability: 7 weeks
 
0.5 to 5 GPM
  
FL-6110A-H
AUD795.00
Availability: 7 weeks
 
1.0 to 10 GPM
  
FL-6115A-H
AUD795.00
Availability: 7 weeks
 
1.0 to 15GPM
Water Flowmeters (specific gravity 1.0)
  
FL-6302ABR-H
AUD920.00
Availability: 7 weeks
 
0.2 to 2.0 GPM
  
FL-6305ABR-H
AUD920.00
Availability: 7 weeks
 
0.5 to 5 GPM
  
FL-6310ABR-H
AUD920.00
Availability: 7 weeks
 
1.0 to 10 GPM
  
FL-6315ABR-HT
AUD920.00
Availability: 7 weeks
 
1.0 to 15 GPM
All amounts shown in AUD
Note: Comes complete with operator’s manual.

For British standard pipe thread parallel, add suffix "-BSPP" to model number, no additional cost.

NIST traceable certificate is not available on units with direct read scales.


Ordering Example: (1) FL-6105A Oil flowmeter, 5 GPM, AUD511.43
We noticed you are from the US. Visit your local site for regional offers and live support.