Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Magmeter with Integrated Display, Pulse & 4-20mA Output

FMG480

Magmeter with Integrated Display, Pulse & 4-20mA Output | FMG480

Magmeter with Integrated Display, Pulse & 4-20mA Output

AUD5,064.25 FMG480-04-D6

CE
  • Easy setup
  • Minimal straight pipe
  • Mounted or remote rate & total
  • Tamper-evident seal
  • Certified to NSF/ANSI standard 61
  • IP68 rated
  • No moving parts
  • ORDERING INSTRUCTIONS: Step 1, Select Flow Meter. Step 2, Select Output Cable From Accessories

    EXAMPLE:
    Item 1: FMG480-03-D6, 3" Flanged Magmeter with integrated display, 60 Hz Power, Pulse and 4-20mA Output
    Item 2: 8S06, DC Power/Output Cable - 8 conductor - Single 6M (20ft)
Electromagnetic Flow Meters - View related products

Description

The FMG480 Series is the most economical flanged electromagnetic flowmeter on the market. With electrodes designed to discourage fouling, it is available in 3” to 12” pipe in municipal or industrial water, waste and reclaimed water, pump stations, and packaged plant applications.
Minimal straight pipe requirements allow iMAG-Series meters to be used in piping configurations where there is little space between the meter and an elbow.

FMG480 Series meters are CE certified, certified to NSF/ANSI standard 61 and are rated IP68 for applications where the meter may be operated under water to a depth of at least 10 feet (3 meters) continuously.

Both rate and total indication are standard. Rate and total units and pulse scaling can be set via the front panel touch key pad by the user. Bidirectional flow reading is standard with totals available in forward, reverse, net flow, batch forward flow, and batch reverse flow. Batch totals can be




Flow Rate(3"-12")


Pipe Size
(inches in diameter)
3" 4" 6" 8" 10" 12"
Max Flow Rate
(Gallons/Minute)
723 1285 2891 5140 8031 11565
Cut-off (min) Flow Rate
(Gallons/Minute)
3.62 6.43 14.46 25.70 40.15 57.82
Max Flow Rate
(Litres/Second)
46 81 182 324 507 730
Cut-off (min) Flow Rate
(Litres/Second)
0.23 0.41 0.91 1.62 2.54 3.65
Max Flow Velocity
(Meters/Second)
10 10 10 10 10 10


SPECIFICATIONS

Cable Type: 8 Conductor Polyurethane Jacketed Cable
Minimum Conductivity: >20 microSiemens/cm
Low Flow Cutoff : 0.5% of maximum flow rate
Maximum Storage Temperature: 70C (158F)
Supply Voltage / Frequency: 9 to 36 Vdc / 50 Hz
Maximum Operating Pressure: 150 psi
Cable Length: 20' or 50'
Current Draw: 250 mA
Flange Size: 3",4", 6", 8", 10", 12"
Minimum Ambient Temperature: -12C (10F)
Measurement Units: Gallons, Liters, Barrels, Cubic Ft, Cubic M
Maximum Ambient Temperature: 60C (140F)
Housing Material: Powder-Coated Diecast Aluminum
Accuracy Value: ±0.75%
Features: Bidirectional Flow, Empty Pipe Detection
Environmental: NEMA 6P, IP68
Wetted Materials 3" Models: 316 SS, Noryl, EPDM
Wetted Material 4", 6", 8", 10", and 12" Models: 316 SS, Polypropylene, EPDM
Media Type: Conductive Fluids
Output Signal: Pulse & 4 to 20 mA
Display: LCD
Process Connecion Type: ANSI Flange
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
FMG480-03-D5
AUD4,780.74
Availability: 5 weeks
 
3" Flanged Magnetic Flow Meter w/Integrated Display, Pulse & 4-20 mA Output, DC 50Hz Power
FMG480-04-D5
AUD5,064.25
Availability: 5 weeks
 
4" Flanged Magnetic Flow Meter w/Integrated Display, Pulse & 4-20 mA Output, DC 50Hz Power
FMG480-06-D5
AUD5,364.44
Availability: 1 week
 
6" Flanged Magnetic Flow Meter w/Integrated Display, Pulse & 4-20 mA Output, DC 50Hz Power
FMG480-08-D5
AUD5,753.57
Availability: 5 weeks
 
8" Flanged Magnetic Flow Meter w/Integrated Display, Pulse & 4-20 mA Output, DC 50Hz Power
FMG480-10-D5
AUD6,631.89
Availability: 5 weeks
 
10" Flanged Magnetic Flow Meter w/Integrated Display, Pulse & 4-20 mA Output, DC 50Hz Power
FMG480-12-D5
AUD8,433.00
Availability: 5 weeks
 
12" Flanged Magnetic Flow Meter w/Integrated Display, Pulse & 4-20 mA Output, DC 50Hz Power
FMG480-03-D6
AUD4,780.74
Availability: 5 weeks
 
3" Flanged Magnetic Flow Meter w/Integrated Display, Pulse & 4-20 mA Output, DC 60Hz Power
FMG480-04-D6
AUD5,064.25
Availability: 5 weeks
 
4" Flanged Magnetic Flow Meter w/Integrated Display, Pulse & 4-20 mA Output, DC 60Hz Power
FMG480-06-D6
AUD5,364.44
Availability: 5 weeks
 
6" Flanged Magnetic Flow Meter w/Integrated Display, Pulse & 4-20 mA Output, DC 60Hz Power
FMG480-08-D6
AUD5,753.57
Availability: 2 weeks
 
8" Flanged Magnetic Flow Meter w/Integrated Display, Pulse & 4-20 mA Output, DC 60Hz Power
FMG480-10-D6
AUD6,631.89
Availability: 5 weeks
 
10" Flanged Magnetic Flow Meter w/Integrated Display, Pulse & 4-20 mA Output, DC 60Hz Power
FMG480-12-D6
AUD8,433.00
Availability: 5 weeks
 
12" Flanged Magnetic Flow Meter w/Integrated Display, Pulse & 4-20 mA Output, DC 60Hz Power
FMG480-03-A5
AUD5,019.78
Availability: 5 weeks
 
3" Flanged Magnetic Flow Meter w/Integrated Display, Pulse & 4-20 mA Output, AC 50Hz Power
FMG480-04-A5
AUD5,303.29
Availability: 5 weeks
 
4" Flanged Magnetic Flow Meter w/Integrated Display, Pulse & 4-20 mA Output, AC 50Hz Power
FMG480-06-A5
AUD5,609.03
Availability: 5 weeks
 
6" Flanged Magnetic Flow Meter w/Integrated Display, Pulse & 4-20 mA Output, AC 50Hz Power
FMG480-08-A5
AUD5,998.16
Availability: 5 weeks
 
8" Flanged Magnetic Flow Meter w/Integrated Display, Pulse & 4-20 mA Output, AC 50Hz Power
FMG480-10-A5
AUD6,870.92
Availability: 5 weeks
 
10" Flanged Magnetic Flow Meter w/Integrated Display, Pulse & 4-20 mA Output, AC 50Hz Power
FMG480-12-A5
AUD8,677.60
Availability: 5 weeks
 
12" Flanged Magnetic Flow Meter w/Integrated Display, Pulse & 4-20 mA Output, AC 50Hz Power
FMG480-03-A6
AUD5,019.78
Availability: 5 weeks
 
3" Flanged Magnetic Flow Meter w/Integrated Display, Pulse & 4-20 mA Output, AC 60Hz Power
FMG480-04-A6
AUD5,303.29
Availability: 5 weeks
 
4" Flanged Magnetic Flow Meter w/Integrated Display, Pulse & 4-20 mA Output, AC 60Hz Power
FMG480-06-A6
AUD5,609.03
Availability: 5 weeks
 
6" Flanged Magnetic Flow Meter w/Integrated Display, Pulse & 4-20 mA Output, AC 60Hz Power
FMG480-08-A6
AUD5,998.16
Availability: 5 weeks
 
8" Flanged Magnetic Flow Meter w/Integrated Display, Pulse & 4-20 mA Output, AC 60Hz Power
FMG480-10-A6
AUD6,870.92
Availability: 5 weeks
 
10" Flanged Magnetic Flow Meter w/Integrated Display, Pulse & 4-20 mA Output, AC 60Hz Power
FMG480-12-A6
AUD8,677.60
Availability: 5 weeks
 
12" Flanged Magnetic Flow Meter w/Integrated Display, Pulse & 4-20 mA Output, AC 60Hz Power
Accessories
GK3
AUD94.17
Availability: 1 week
 
NSF Gasket Kit 3"
GK4
AUD129.63
Availability: 5 weeks
 
NSF Gasket Kit 4"
GK6
AUD187.12
Availability: 5 weeks
 
NSF Gasket Kit 6"
GK8
AUD249.04
Availability: 5 weeks
 
NSF Gasket Kit 8"
GK10
AUD327.98
Availability: 5 weeks
 
NSF Gasket Kit 10"
GK12
AUD494.75
Availability: 5 weeks
 
NSF Gasket Kit 12"
8S06
AUD194.57
Availability: 1 week
 
DC Power/Output Cable - 8 conductor - Single 6M (20ft)
8S15
AUD351.33
Availability: 1 week
 
DC Power/Output Cable - 8 conductor - Single 15M (50ft)
GR03
AUD212.35
Availability: 1 week
 
(1) Grounding Ring for 3" Meter
GR04
AUD226.81
Availability: 1 week
 
(1) Grounding Ring for 4" Meter
GR06
AUD245.71
Availability: 1 week
 
(1) Grounding Ring for 6" Meter
GR08
AUD253.49
Availability: 5 weeks
 
(1) Grounding Ring for 8" Meter
GR10
AUD354.66
Availability: 5 weeks
 
(1) Grounding Ring for 10" Meter
GR12
AUD361.34
Availability: 5 weeks
 
(1) Grounding Ring for 12" Meter
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.