Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

OEM Lightweight and Compact Design Electromagnetic Flow Meter

FMG90B

OEM Lightweight and Compact Design Electromagnetic Flow Meter | FMG90B

AUD1,639.91 FMG920B-SS-PO-NPT

CE
  • Magnetic Flow Meter with No Moving Parts or Obstructions
  • Independent to Changes of Temperature, Pressure, Viscosity
  • Lightweight and Compact Design
  • PVDF and 316L Wetted Parts
  • Fast Response (<100 ms)
  • See Accessories for Cables and Power Supplies
Electromagnetic Flow Meters - View related products

Description

OMEGA’s FMG90B Series electro-magnetic flow sensor for conductive liquid media was developed for OEM applications and does not contain any moving parts. FMG90B series is the most economic electromagnetic flowmeter due to the cost optimized plastic construction. Its design is compact and lightweight. Six flow ranges are available. Changes in temperature, density, viscosity, concentration or electrical conductivity of the medium do not affect the output signal. The sensor is intended for continuous measurement of flow rates or for dosing/batching of liquids with a minimum conductivity of 20 µS/cm.

SPECIFICATIONS
Maximum Storage Temperature: 60C (140F)
Maximum Conductivity: >20 microSiemens/cm
Supply Voltage: 12 to 24 Vdc

Maximum Operating Pressure: 145 psi
Current Draw:Minimum Ambient Temperature: 5C (41F)
Response Time: < 100 ms
Maximum Ambient Temperature:60C (140F)

Housing Material: ABS
Accuracy Value:±0.7%
Power Consupmtion: Max 3.6 W
Protection:IP 65
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
FMG93B-SS-PO-BSP
AUD1,940.09
Availability: 9 weeks
 
3/8" BSP Magmeter, SS, Pulse Out
  
FMG93B-SS-PO-NPT
AUD1,940.09
Availability: 9 weeks
 
3/8" NPT Magmeter, SS, Pulse Out
  
FMG93B-HC-PO-BSP
AUD2,040.15
Availability: 9 weeks
 
3/8" BSP Magmeter, Hastelloy C, Pulse Out
  
FMG93B-HC-PO-NPT
AUD2,040.15
Availability: 9 weeks
 
3/8" NPT Magmeter, Hastelloy C, Pulse Out
  
FMG93B-SS-IO-BSP
AUD1,990.12
Availability: 9 weeks
 
3/8" BSP Magmeter, SS, 4-20mA Out
  
FMG93B-SS-IO-NPT
AUD1,990.12
Availability: 9 weeks
 
3/8" NPT Magmeter, SS, 4-20mA Out
  
FMG93B-HC-IO-BSP
AUD2,090.18
Availability: 9 weeks
 
3/8" BSP Magmeter, Hastelloy C, 4-20mA Out
  
FMG93B-HC-IO-NPT
AUD2,090.18
Availability: 9 weeks
 
3/8" NPT Magmeter, Hastelloy C, 4-20mA Out
  
FMG93B-SS-VO-BSP
AUD1,990.12
Availability: 9 weeks
 
3/8" BSP Magmeter, SS, 0.5-10V Out
  
FMG93B-SS-VO-NPT
AUD1,990.12
Availability: 9 weeks
 
3/8" NPT Magmeter, SS, 0.5-10V Out
  
FMG93B-HC-VO-BSP
AUD2,090.18
Availability: 9 weeks
 
3/8" BSP Magmeter, Hastelloy C, 0.5-10V Out
  
FMG93B-HC-VO-NPT
AUD2,090.18
Availability: 9 weeks
 
3/8" NPT Magmeter, Hastelloy C, 0.5-10V Out
  
FMG96B-SS-PO-BSP
AUD1,639.91
Availability: 9 weeks
 
1/2" BSP Magmeter, SS, Pulse Out, Lo Flo
  
FMG96B-SS-PO-NPT
AUD1,639.91
Availability: 1 week
 
1/2" NPT Magmeter, SS, Pulse Out, Lo Flo
  
FMG96B-HC-PO-BSP
AUD1,739.97
Availability: 9 weeks
 
1/2" BSP Magmeter, Hastelloy C, Pulse Out, Lo Flo
  
FMG96B-HC-PO-NPT
AUD1,739.97
Availability: 9 weeks
 
1/2" NPT Magmeter, Hastelloy C, Pulse Out, Lo Flo
  
FMG96B-SS-IO-BSP
AUD1,689.94
Availability: 9 weeks
 
1/2" BSP Magmeter, SS, 4-20mA Out, Lo Flo
  
FMG96B-SS-IO-NPT
AUD1,689.94
Availability: 9 weeks
 
1/2" NPT Magmeter, SS, 4-20mA Out, Lo Flo
  
FMG96B-HC-IO-BSP
AUD1,790.00
Availability: 9 weeks
 
1/2" BSP Magmeter, Hastelloy C, 4-20mA Out, Lo Flo
  
FMG96B-HC-IO-NPT
AUD1,790.00
Availability: 9 weeks
 
1/2" NPT Magmeter, Hastelloy C, 4-20mA Out, Lo Flo
  
FMG96B-SS-VO-BSP
AUD1,689.94
Availability: 9 weeks
 
1/2" BSP Magmeter, SS, 0.5-10V Out, Lo Flo
  
FMG96B-SS-VO-NPT
AUD1,689.94
Availability: 9 weeks
 
1/2" NPT Magmeter, SS, 0.5-10V Out, Lo Flo
  
FMG96B-HC-VO-BSP
AUD1,790.00
Availability: 9 weeks
 
1/2" BSP Magmeter, Hastelloy C, 0.5-10V Out, Lo Flo
  
FMG96B-HC-VO-NPT
AUD1,790.00
Availability: 9 weeks
 
1/2" NPT Magmeter, Hastelloy C, 0.5-10V Out, Lo Flo
  
FMG98B-SS-PO-BSP
AUD1,639.91
Availability: 9 weeks
 
1/2" BSP Magmeter, SS, Pulse Out, Hi Flo
  
FMG98B-SS-PO-NPT
AUD1,639.91
Availability: 1 week
 
1/2" NPT Magmeter, SS, Pulse Out, Hi Flo
  
FMG98B-HC-PO-BSP
AUD1,739.97
Availability: 9 weeks
 
1/2" BSP Magmeter, Hastelloy C, Pulse Out, Hi Flo
  
FMG98B-HC-PO-NPT
AUD1,739.97
Availability: 9 weeks
 
1/2" NPT Magmeter, Hastelloy C, Pulse Out, Hi Flo
  
FMG98B-SS-IO-BSP
AUD1,689.94
Availability: 9 weeks
 
1/2" BSP Magmeter, SS, 4-20mA Out, Hi Flo
  
FMG98B-SS-IO-NPT
AUD1,689.94
Availability: 9 weeks
 
1/2" NPT Magmeter, SS, 4-20mA Out, Hi Flo
  
FMG98B-HC-IO-BSP
AUD1,790.00
Availability: 9 weeks
 
1/2" BSP Magmeter, Hastelloy C, 4-20mA Out, Hi Flo
  
FMG98B-HC-IO-NPT
AUD1,790.00
Availability: 9 weeks
 
1/2" NPT Magmeter, Hastelloy C, 4-20mA Out, Hi Flo
  
FMG98BSS-VO-BSP
AUD1,689.94
Availability: 9 weeks
 
1/2" BSP Magmeter, SS, 0.5-10V Out, Hi Flo
  
FMG98B-SS-VO-NPT
AUD1,689.94
Availability: 9 weeks
 
1/2" NPT Magmeter, SS, 0.5-10V Out, Hi Flo
  
FMG98B-HC-VO-BSP
AUD1,790.00
Availability: 9 weeks
 
1/2" BSP Magmeter, Hastelloy C, 0.5-10V Out, Hi Flo
  
FMG98B-HC-VO-NPT
AUD1,790.00
Availability: 9 weeks
 
1/2" NPT Magmeter, Hastelloy C, 0.5-10V Out, Hi Flo
  
FMG915B-SS-PO-BSP
AUD1,639.91
Availability: 9 weeks
 
3/4" BSP Magmeter, SS, Pulse Out
  
FMG915B-SS-PO-NPT
AUD1,639.91
Availability: 9 weeks
 
3/4" NPT Magmeter, SS, Pulse Out
  
FMG915B-SS-IO-BSP
AUD1,689.94
Availability: 9 weeks
 
3/4" BSP Magmeter, SS, 4-20mA Out
  
FMG915B-SS-IO-NPT
AUD1,689.94
Availability: 9 weeks
 
3/4" NPT Magmeter, SS, 4-20mA Out
  
FMG915B-SS-VO-BSP
AUD1,689.94
Availability: 9 weeks
 
3/4" BSP Magmeter, SS, 0.5-10V Out
  
FMG915B-SS-VO-NPT
AUD1,689.94
Availability: 9 weeks
 
3/4" NPT Magmeter, SS, 0.5-10V Out
  
FMG920B-SS-PO-BSP
AUD1,639.91
Availability: 9 weeks
 
1" BSP Magmeter, SS, Pulse Out
  
FMG920B-SS-PO-NPT
AUD1,639.91
Availability: 1 week
 
1" NPT Magmeter, SS, Pulse Out
  
FMG920B-SS-IO-BSP
AUD1,689.94
Availability: 9 weeks
 
1" BSP Magmeter, SS, 4-20mA Out
  
FMG920B-SS-IO-NPT
AUD1,689.94
Availability: 9 weeks
 
1" NPT Magmeter, SS, 4-20mA Out
  
FMG920B-SS-VO-BSP
AUD1,689.94
Availability: 9 weeks
 
1" BSP Magmeter, SS, 0.5-10V Out
  
FMG920B-SS-VO-NPT
AUD1,689.94
Availability: 9 weeks
 
1" NPT Magmeter, SS, 0.5-10V Out
  
FMG925B-SS-PO-BSP
AUD1,840.03
Availability: 9 weeks
 
1 1/4" BSP Magmeter, SS, Pulse Out
  
FMG925B-SS-PO-NPT
AUD1,840.03
Availability: 9 weeks
 
1 1/4" NPT Magmeter, SS, Pulse Out
  
FMG925B-SS-IO-BSP
AUD1,890.06
Availability: 1 week
 
1 1/4" BSP Magmeter, SS, 4-20mA Out
  
FMG925B-SS-IO-NPT
AUD1,890.06
Availability: 9 weeks
 
1 1/4" NPT Magmeter, SS, 4-20mA Out
  
FMG925B-SS-VO-BSP
AUD1,890.06
Availability: 9 weeks
 
1 1/4" BSP Magmeter, SS, 0.5-10V Out
  
FMG925B-SS-VO-NPT
AUD1,890.06
Availability: 9 weeks
 
1 1/4" NPT Magmeter, SS, 0.5-10V Out
Accessories
  
M12C Connectors
Consult Sales  
Availability: 
 
 
Click to expand/minimize a list of what others bought with thePSU-93
PSU-93
AUD126.27
Availability: 1 week
 
Power Supply
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.