Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Low Cost Digital Thermometer Single or Dual Input Models with Type K Thermocouple Input

HH11A, HH12A

 | HH11A, HH12A

CE
  • °C/°F Switchable
  • 0.1° or 1° Resolution
  • Hold and Max. Function
  • Front Panel Offset Adjustment

Description

The HH11A and HH12A have been discontinued. Please see the HH11C and HH12C handheld thermometers as a possible substitute or contact our Temperature department.

The HH11A/HH12A Series handheld thermometers feature Type K thermocouple input and are available in either single input or dual input models. The HH11A is a single input model that has user selectable resolution of 0.1 or 1° resolution. The HH12A is a dual input meter that allows the user to display either T1, T2 or .T (T1-T2) readings with 0.1° or 1° resolution. Both models feature front panel offset adjustment, maximum reading and display hold functions and are °C/°F switchable. Capable of measuring temperatures from -50 to 1300°C (-58 to 2000°F), these low cost meters use any subminiature Type K thermocouple. Errors contributed by a particular thermocouple can be practically eliminated over a limited range, by using the recessed front panel offset adjustment on the face of the meter and an accurate temperature standard. Plus an LED warning light indicates when an open thermocouple input situation exists.
Compatible with SMPW type connectors only.
All amounts shown in AUD
Note: HH10A Series comes complete with meter, rubber boot, 9V battery, appropriate number of beaded wire thermocouples and owner’s manual
Please Note:These units are not compatible with NMP type connectors. Please use SMPW types only.
Ordering Example:  (1) SC-HH11A Deluxe carrying case with holster and magnet hanger, AUD43.45
We noticed you are from the US. Visit your local site for regional offers and live support.