Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Borescope Inspection System

HHB400 - Discontinued

 | HHB400 - Discontinued

CE
  • 88.9 mm (3.5") Color LCD Screen
  • Detachable Screen for Wireless Viewing
  • 12 mm (0.47") Diameter Camera-Tipped Probe
  • Probe Features Built-In Adjustable LED Lighting
  • Records in Still Photo (JPEG) and Video (AVI), or View Live on Display
  • NTSC or PAL Compatible
  • 5 Languages: English, Spanish, French, Chinese, Portuguese
  • NEW! Electrically Insulated Probe (PE14 click on Manuals for specifications)

Description

The HHB400 model has been discontinued. Please see the HHB-ISCOPE as a possible alternative or contact our Temperature Engineering Department.

The HHB400 borescope inspection system is ideal for use in plumbing, construction and restoration, HVAC/R and any other application requiring the inspection of hard-to-reach or hard-to-see areas.
The HHB400 88.9 mm (3.5") TFT-LCD wireless color monitor can be detached from the unit for remote viewing up to 10 m (32.8') away. The HHB400 comes with a 1 m (3.3') flexible waterproof IP67 obedient probe which retains the configured shape has a standard length of 1 m (3.3') and has optional probes up to 5.5 m (18').

SPECIFICATIONS
Camera Image Rotation: Always 6p
Zoom: 4x
Imaging Sensor: CMOS
Total Pixels: 704 x 576 (PAL)/320 x 240 (NTSC)
Horizontal View Angle: 50°
Transmission Frequency: 2468 MHz
Resolution: 320 x 240 Pixels (NTSC)/704 x 576 Pixels (PAL)
Minimum Illumination: 0 Lux
Modulation Type: FM
Bandwidth: 18 MHz
Power Source: Li-ion rechargeable batteries (included) Unobstructed Effective Transmission Range: 10 m (32.8')
Waterproof Capacity: IP67 (probe only)
Dimensions: 186 L x 145 W x 41 mm D (7.3 x 5.7 x 1.6") (excluding flexible tube)
Weight (Approx.): 530 g (19 oz) Monitor
Wireless: Up to 15.2 m (50')
LCD Screen Type: 88.9 mm (3.5") TFT-LCD
Effective Pixels: 320 (R.G.B.) x 240
Video System: PAL/NTSC
Transmission Frequency: 2414 MHz, 2432 MHz, 2450 MHz, 2468 MHz
Exterior Supply Voltage: 5 Vdc Consumption Current (max) 500 mA
Charge Time: 3 hours
Work Time: 2 hours
Picture/Video Pixels: 320 x 240
Video Size: 27M byte/minute
Frame Rate: 30 frame/second
Video Output Level: 0.9-1.3 Vp-p @75Ω
Receiving Sensitivity: ≤-85dBm
Dimensions: 100 W x 70 D x 25 mm H (4 x 2.8 x 1")
Weight (Approx.): 140 g (5 oz)
Operating Temperature: -10 to 50°C (14 to 122°F)
Operating Humidity: 15 to 85% RH
Language: English, Spanish, French, Italian, Chinese, Portuguese
Data Logging: SD card (included)
Technical Note On Obedient and Soft Metal Probes:
Obedient and flexible probe: you can bend it and it stays in shape.
Soft metal probe: it’s flexible, but it doesn’t retain the shape.

All amounts shown in AUD
Note: Comes complete with MicroSD memory card, extension tools: (mirror, magnet, pick-up hook), video interconnect cable, USB cable, AC adaptor, Li-ion rechargeable batteries, blow mold case, and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.