Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Flexible AC Current Probes
PRODUCT DISCONTINUED

HHM800 Series

Flexible AC Current Probes | HHM800 Series

Flexible AC Current Probes

CE
  • Models Ranging from 30 Amp rms to 30,000 Amp rms
  • Accuracy 1% of Reading
  • True rms Measurement When Connected to a True rms Instrument
  • No Core Saturation or Damage if Overloaded
  • Overrange LED for Measurement Circuitry
  • 1000 V IEC 1010 Cat III, CE Mark
  • Waterproof Sensor
  • 9 V Battery for Typical 150 Hour Continuous Operation
  • Custom Pre-Shaping of Sensor Before Use (No Drooping)
  • Very High Frequency Response
  • Low Phase Shift for Power Measurements
  • Insensitive to DC, Measures Only AC Component on DC+AC Signals
  • Excellent Linearity
  • Lightweight Design

Description

The HHM800 Series has an mV output proportional to the current measured for direct readings on DMM’s, loggers, oscilloscopes and power or harmonic meters. The length of the flexible sensor can be selected from 610 mm (24") to 1520 mm (60"). Model Numbers and corresponding current range (A) are reflected below.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
HHM815
Consult Sales  
Availability: 
 
 
1000/10000
HHM816
Consult Sales  
Availability: 
 
 
30000
HHM70-CONN1
Consult Sales  
Availability: 
 
 
Accessory adaptor
All amounts shown in AUD
Note: Standard length is 610 mm (24"). Please consult sales for availability and pricing for 910, 1220, and 1520 mm (36, 48, and 60") models. Comes with 9 V battery and operator’s manual.
 
We noticed you are from the US. Visit your local site for regional offers and live support.