Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Large Display Meter - Discontinued

LDP63000

Large Display Meter | LDP63000

Large Display Meter

CE
  • Large 38 mm (1.5") LED Display Readable to 70'
  • Various Input Types Available
  • Alarms, Analog Outputs, and Communication
  • Custom Units Label with Backlight
  • Programmable User Inputs and Function Keys
  • Universal AC/DC Powered
  • NEMA 4 (IP65)
  • Field Installable Output Cards (Optional)

Description

The LDP63000 series has been discontinued. Please see the ILD-UTP series as a possible alternative or contact our sales department.

The LDP63000 Series is a versatile display that can increase productivity by offering the plant floor or production area a large visual display of their current status. Whether your measurement needs are for temperature or process information, the LDP63000 can satisfy your requirements. With the use of a units label and backlighting, the display can be tailored to show the actual engineering unit. The LDP63000 display accepts various analog inputs through the use of input modules which allow the unit to adapt to most any application. Additional plug-in option cards can add alarms, analog output, and communication/bus capabilities, making the LDP63000 an “intelligent” panel meter.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Display Meter Only, No Outputs
  
LDP63000-T
AUD1,245.00
Availability: 1 week
 
Large display meter, temperature inputs, 85 to 250 Vac power
  
LDP63000-T-LV
Consult Sales  
Availability: 
 
 
Large display meter, temperature inputs, 11 to 36 Vdc/24 Vac
  
LDP63000-E
AUD1,245.00
Availability: 1 week
 
Large display meter, process inputs, 85 to 250 Vac po
  
LDP63000-E-LV
Consult Sales  
Availability: 
 
 
Large display meter, process inputs, 11 to 36 Vdc/24 Vac
  
LDP63000-DC
Consult Sales  
Availability: 
 
 
Large display meter, universal DC Inputs, 85 to 250 Vac power
  
LDP63000-DC-LV
Consult Sales  
Availability: 
 
 
Large display meter, universal DC Inputs, 11 to 36 Vdc/24 Vac
  
LDP63000-AC
Consult Sales  
Availability: 
 
 
Large display meter, True RMS AC voltage/current inputs, 85 to 250 Vac power
Optional Plug-in Output Cards (Field Installable)
Setpoint Alarms (Only 1 Alarm Card Can Be Installed Into Base Meter)
Click to expand/minimize a list of what others bought with theLDP6-CDS10
LDP6-CDS10
Consult Sales  
Availability: 
 
 
Dual setpoint relay output card
Click to expand/minimize a list of what others bought with theLDP6-CDS20
LDP6-CDS20
AUD153.00
Availability: 1 week
 
Quad setpoint relay output card
  
LDP6-CDS30
Consult Sales  
Availability: 
 
 
Quad setpoint sinking open collector output card
Click to expand/minimize a list of what others bought with theLDP6-CDS40
LDP6-CDS40
AUD122.00
Availability: 1 week
 
Quad setpoint sourcing open collector output card
Analog Output
Click to expand/minimize a list of what others bought with theLDP6-CDL10
LDP6-CDL10
AUD208.00
Availability: 1 week
 
Analog output card
Communications (Only 1 Communications Card Can Be Installed Into Base Meter)*
  
LDP6-CDC10
AUD163.00
Availability: 1 week
 
RS485 serial communications output card with terminal block
  
LDP6-CDC1C
AUD163.00
Availability: 1 week
 
Extended RS485 serial communications output card with dual RJ11 connector
Click to expand/minimize a list of what others bought with theLDP6-CDC20
LDP6-CDC20
AUD163.00
Availability: 1 week
 
RS232 serial communications output card with terminal block
  
LDP6-CDC2C
AUD163.00
Availability: 1 week
 
Extended RS232 serial communications output card with 9-pin D connector
  
LDP6-CDC40
AUD189.00
Availability: 1 week
 
MODBUS communications card
  
LDP6-CDC4C
Consult Sales  
Availability: 
 
 
Extended MODBUS communications card with dual RJ11 connector
All amounts shown in AUD
Note: *Software is free. Download from omega.com.
Comes with complete operator’s manual.
Note: Adding option cards—meters can be fitted with up to 3 optional plug-in cards, however, only 1 card from each function type can be installed at a time. The function types include setpoint alarms, analog output and communications. The cards can be installed initially or at a later date. Each optional plug-in card is shipped with installation and programming instructions.

Product Manuals:

Download DP63500-T,DP63600-DC,DP63700-AC,DP63800-E,DP63900-S - Digital Panel Meters
Download LDP63000 - Large Display Meter
We noticed you are from the US. Visit your local site for regional offers and live support.