Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Pump Up/Pump Down Level Controls Switches

LV600 Series

Pump Up/Pump Down Level Controls Switches, level switch, float switch | LV600 Series

  • Use One Switch for Differential or Hi/Lo Control
  • Adjustable Level Differential from 6" to Over 100'
  • Case and Cable Hermetically Sealed by Plastic Injection Molding
  • Circular and Rectangular Designs
Level Switches & Transmitters - View related products

Description

The LV600 Series unique float level switches provide an economical means of pump-up/pump-down level control with just one level switch. The ON/OFF differential is set by adjusting the length of cable over which the LV600 is allowed to float. Depending on whether the LV600 is floating with the cable UP or DOWN (see drawing), the 15 amp relay is on or off. The relay changes state when the LV600 is above or below the fixed point by 80% of the cable length. For example, if the cable is fixed for 10' (3 m) of free cable, the LV600 will trigger at 8' (2.5 m) above and below the fixed point. Thus, turbulence will generally not cause false switching. The cable can be fixed to a pipe, or the accessory counterweight can be used by slipping it over the cable (see drawing). The mechanical SPDT switch has no potentially dangerous mercury, is rated for 15A at 250 Vac, and can switch more than 100,000 times. The internal microswitch relay carries UL and CSA approvals. The case and cable are hermetically sealed by a two-step plastic injection molding process to ensure a leak-tight seal.

SPECIFICATIONS
Minimum Fluid Specific Gravity: 0.62 for LV610; 0.72 for LV620
Min/Max Level Differential:
Approximately 152 mm (6") to many feet, depending on cable length
Operating Temperatures: PVC Cable; Switch Rating: SPDT, 15 A @ 250 Vac-25 to 50°C (-13 to 122°F); Neoprene Cable; -25 to 50°C (-13 to 122°F)
Operating Pressure: 75 psig at 70°F./21°C Pressure rating decreases with increasing temperature
Wetted Surfaces: Polypropylene body and PVC or Neoprene cable
Counterweight Dimensions: 2" Diameter x 2.25" High

Please download PDF file below for full product specifications
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Rectangular Float Design, PVC Cable
Click to expand/minimize a list of what others bought with theLV611-P
LV611-P
AUD83.00
Availability: 4 weeks
 
0.46m (1.5ft) PVC cable length, Rectangular Design
Click to expand/minimize a list of what others bought with theLV612-P
LV612-P
AUD135.75
Availability: 1 week
 
4.5m (15ft) PVC cable length, Rectangular Design
Click to expand/minimize a list of what others bought with theLV613-P
LV613-P
AUD254.60
Availability: 1 week
 
13.7m (45ft) PVC cable length, Rectangular Design
  
LV614-P
AUD324.00
Availability: 1 week
 
18.3m (60ft) PVC cable length, Rectangular Design
Rectangular Design, Neoprene Cable
  
LV611-N
AUD85.00
Availability: 4 weeks
 
0.46m (1.5ft) Neoprene cable length, Rectangular Design
Click to expand/minimize a list of what others bought with theLV612-N
LV612-N
AUD163.22
Availability: 1 week
 
4.5m (15ft) Neoprene cable length, Rectangular Design
Click to expand/minimize a list of what others bought with theLV613-N
LV613-N
AUD361.00
Availability: 4 weeks
 
13.7m (45ft) Neoprene cable length, Rectangular Design
  
LV614-N
AUD470.00
Availability: 1 week
 
18.3m (60ft) Neoprene cable length, Rectangular Design
Circular Float Design, PVC Cable
  
LV621-P
AUD96.00
Availability: 1 week
 
0.46m (1.5ft) PVC cable length, Circular Design
Click to expand/minimize a list of what others bought with theLV622-P
LV622-P
AUD151.00
Availability: 4 weeks
 
4.5m (15ft) PVC cable length, Circular Design
Click to expand/minimize a list of what others bought with theLV623-P
LV623-P
AUD270.00
Availability: 4 weeks
 
13.7m (45ft) PVC cable length, Circular Design
  
LV624-P
AUD339.00
Availability: 4 weeks
 
18.3m (60ft) PVC cable length, Circular Design
Circular Design, Neoprene Cable
  
LV621-N
AUD101.00
Availability: 1 week
 
0.46m (1.5ft) Neoprene cable length, Circular Design
Click to expand/minimize a list of what others bought with theLV622-N
LV622-N
AUD190.00
Availability: 4 weeks
 
4.5m (15ft) Neoprene cable length, Circular Design
  
LV623-N
AUD374.00
Availability: 4 weeks
 
13.7m (45ft) Neoprene cable length, Circular Design
  
LV624-N
AUD480.00
Availability: 1 week
 
18.3m (60ft) Neoprene cable length, Circular Design
Accessories
Click to expand/minimize a list of what others bought with theLV600-CW
LV600-CW
AUD44.03
Availability: 1 week
 
Polypropylene Counter weight, 2" dia,, 2.25" High
Click to expand/minimize a list of what others bought with the70A-1
70A-1
AUD74.28
Availability: 1 week
 
Continuous Tone Alarm
All amounts shown in AUD
Note: Comes complete with operator's manual.
Ordering Example: (1) LV600-CW Polypropylene Counter weight, AUD44.03  plus (1) LV621-P Circular level control with 0.46 m (1.5') PVC cable, AUD96.00, AUD44.03 + 96.00 = AUD140.03
We noticed you are from the US. Visit your local site for regional offers and live support.