Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Reflective Ultrasonic Liquid Level Transmitter for Large Tanks

LVU700

Reflective Ultrasonic Liquid Level Transmitter for Large Tanks | LVU700

AUD1,467.58 LVU706

CE
  • Ultrasonic Liquid Level Transmitter with Reflective Technology™ measures reliably with condensation
  • Offered in 6m (19.6’) and 12m (39.3’) measurement ranges
  • Corrosion resistant PVDF transducer with IP68 PP enclosure
  • Fail-safe diagnostics with selectable signal fail-safe outputs
  • LCD display indicates level in inches, meters or percent of span
  • Narrow 3” (7.6cm) beam width for applications with limited space
  • Windowed enclosure cap provides liquid tight level indication
  • Configuration via push button display or LVCN414-SW software
  • Automatic temperature compensation from -40º to 80º C.
Level Switches & Transmitters - View related products

Description

The LVU700 Series general purpose reflective ultrasonic level transmitter provides continuous level measurement up to 39.3’ (12m) with a 4-20 mA analog signal output and is configured via its integral push button display module or LVCN414-SW software. The non-contact liquid level sensor features our proprietary Reflective Technology™ that delivers reliable level measurement in condensing environments. Select this sensor for bulk tanks with chemicals, water, wastewater and oil (non-foaming and/or highly vaporous liquids). Typical applications include bulk storage, neutralization tank, clarifier and waste sumps.

Reflective Technology™

Condensation is the most common issue for ultrasonic level transmitters. Condensation attenuates the acoustic signal of ultrasonic sensors with horizontal transducers, weakening their signal strength and signal to noise ratio by up to 50%, and substantially reducing their measurement reliability. At the core of Reflective Technology™ is a simple fact. Unlike flat horizontal surfaces, significant water droplets cannot adhere to smooth vertical surfaces. By orienting the transducer vertically, condensation runs off the transducer and does not affect sensor performance. The unimpeded transmit and receive signals are redirected to and from the liquid off a 45º reflector, delivering reliable level measurement.



Applications: Bulk storage, neutralization tanks, clarifier and waste sumps

Configuration: In addition to the push button display module, the sensor may be configured via our LVCN414-SW software and one Fob USB adapter. LVCN414-SW is a PC utility program that allows users to easily configure their sensors, update firmware, save configurations and print wiring schematics prior to installation. LVCN414-SW is a free download from our website.



Fob USB Adapter LVU500-USB for programming LVU500 or LVU700 Series Level Transmitters.

Dimensions

Dimensions for LVU706 Series



Dimensions for LVU712 Series



Specifications:
Range: LVU706: 8” to 19.6’ (20cm to 6m), LVU712: 18” to 39.3’ (45.7cm to 12m)
Accuracy: ± 0.2% of range
Resolution: LVU706: 0.079” (2mm), LVU712: 0.196” (5mm)
Deadband: LVU706: 8” (20.3cm) , LVU712: 18” (45.7cm)
Beam width: LUV706: 3” (7.6cm), LUV712: 6” (15.2cm)
Configuration: Push button or WebCal® PC Windows® USB® 2.0
Memory: Non-volatile
Display: LCD, 6-digit
Display units: Inch, cm, or percent
Supply voltage: 14-28 VDC
Max. consumption: 0.5W
Loop resistance: 500 ohms @ 24 VDC
Signal output: 4-20 mA, two-wire
Signal invert: 4-20 mA or 20-4 mA
Signal fail-safe: 4 mA, 20 mA, 21 mA, 22 mA, hold last
Process temp.: -40 to 176ºF, (-40 to 80ºC)
Temp. comp.: Automatic
Ambient temp.: -31 to 140ºF, (-35 to 60ºC)
Pressure: 30 psi (2 bar)
Enclosure rating: Type 6P (IP68)
Encl. material: Polypropylene
Encl. cap material: Clear polypropylene
Enclosure vent: Water tight membrane
Conduit entrance: ½” NPT
Transducer type: Reflective Ultrasonic
Transducer mat.: Polyvinylidene fluoride
Process mount: 2” NPT, or 2” G
Mount gasket: 2” NPT: N/A, 2” G: Viton®
Classification: General purpose
Approval: UL 61010-1
Compliance: CE, RoHS
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LVU706-B
AUD1,385.00
Availability: 1 week
 
Ultrasonic Reflective Level Transmitter, 19.7 ft Range, 2" NPT, 4 to 20 mA output, No FOB
LVU706
AUD1,467.58
Availability: 1 week
 
Ultrasonic Reflective Level Transmitter, 19.7 ft Range, 2" NPT, 4 to 20 mA output, With FOB
LVU706-G-B
AUD1,395.00
Availability: 9 weeks
 
Ultrasonic Reflective Level Transmitter, 19.7 ft Range, 2" BSPP, 4 to 20 mA output, No FOB
LVU706-G
AUD1,475.00
Availability: 9 weeks
 
Ultrasonic Reflective Level Transmitter, 19.7 ft Range, 2" BSPP, 4 to 20 mA output, With FOB
LVU712-B
AUD1,755.00
Availability: 9 weeks
 
Ultrasonic Reflective Level Transmitter, 39.4 ft Range, 2" NPT, 4 to 20 mA output, No FOB
LVU712
AUD1,840.00
Availability: 9 weeks
 
Ultrasonic Reflective Level Transmitter, 39.4 ft Range, 2" NPT, 4 to 20 mA output, With FOB
LVU712-G-B
AUD1,765.00
Availability: 9 weeks
 
Ultrasonic Reflective Level Transmitter, 39.4 ft Range, 2" BSPP, 4 to 20 mA output, No FOB
LVU712-G
AUD1,850.00
Availability: 9 weeks
 
Ultrasonic Reflective Level Transmitter, 39.4 ft Range, 2" BSPP, 4 to 20 mA output, With FOB
LVU500-USB
AUD98.00
Availability: 9 weeks
 
FOB for programming LVU500 or LVU700 series level transmitters
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.