Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Booster Heater-Water Applications

NWHJR Series

Booster Heater-Water Circulation Heater | NWHJR Series

Booster Heater-Water Circulation Heater

AUD6,485.00 NWHJRG-01-01P5-E1/120

  • Heavy Wall Carbon Steel or Brass Pipe Body
  • 1.5 - 3 kW
  • 120 and 240V, Single Phase
  • 0.315" Dia. Copper Sheath Elements (80 W/In2 )
  • General Purpose or Moisture Resistant Terminal Enclosure
  • Integral Thermostat (60 - 180°F)
Circulation Heaters - View related products

Description

FEATURES

Terminal Enclosure:

E1 General Purpose is standard. E4 Moisture Resistant available.
Elements:
Seamless 0.315" diameter copper sheath heating element brazed to a 1" brass screw plug.
Vessel:
Available with galvanized steel or solid brass pipe body.
Thermostat:
Integral thermostat with 60 to 180°temperature range located inside the terminal enclosure.
Mounting:
Easy to install; minimal size and weight, no supporting brackets are required.
Third Party:
UL Listed - CSA Certification available (except NWHJRG-01-003P-E1 120V). APPLICATIONS Type NWHJR (Junior) can be used to supply hot water or boost water temperature anywhere in a water distribution system.

kW Volts Ckt &
Phase
Dimensions (In.) Model No. Wt.
(Lbs.)
A B
150 lb carbon steel pipe body — 1 copper element (80 W/In2)
1.51201-11812 3/8NWHJRG-01-01P5-E1/12014
1.52401-11812 3/8NWHJRG-01-01P5-E1/24014
21201-11812 3/8NWHJRG-01-002P-E1/12014
22401-11812 3/8NWHJRG-01-002P-E1/24014
2.51201-12216 3/8NWHJRG-01-02P5-E1/12016
2.52401-12216 3/8NWHJRG-01-02P5-E1/24016
31201-12216 3/8NWHJRG-01-003P-E1/12016
32401-12216 3/8NWHJRG-01-003P-E1/24016
150 lb brass pipe body — 1 copper element (80 W/In2)
1.51201-11812 3/8NWHJRB-01-01P5-E1/12014
1.52401-11812 3/8NWHJRB-01-01P5-E1/24014
21201-11812 3/8NWHJRB-01-002P-E1/12014
22401-11812 3/8NWHJRB-01-002P-E1/24014
2.52401-12216 3/8NWHJRB-01-02P5-E1/24016
32401-12216 3/8NWHJRB-01-003P-E1/24016
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
NWHJRG-01-01P5-E1/120
AUD6,485.00
Availability: 5 weeks
 
Heater, 1.5 kW, 120 V, 1 phase, 1 element
NWHJRG-01-01P5-E1/240
AUD5,395.00
Availability: 5 weeks
 
Heater, 1.5 kW, 240 V, 1 phase, 1 element
NWHJRG-01-002P-E1/120
AUD6,565.00
Availability: 5 weeks
 
Heater, 2 kW, 120 V, 1 phase, 1 element
NWHJRG-01-002P-E1/240
Consult Sales  
Availability: 
 
 
Heater, 2 kW, 240 V, 1 phase, 1 element
NWHJRG-01-02P5-E1/240
AUD5,665.00
Availability: 5 weeks
 
Heater, 2.5 kW, 240 V, 1 phase, 1 element
NWHJRG-01-003P-E1/240
AUD4,760.00
Availability: 5 weeks
 
Heater, 3 kW, 240 V, 1 phase, 1 element

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.