Cart  |  Contact  |  Help  | 
Toll-Free in Australia:1800 106 210
International+65 6415 5353

Your Source for Process Measurement & Control

Electric Heaters

Radiant Panel Heaters
Omega's CRP Series comes in a standard Ceramic Infrared and a Glass Face option. Both offers a low profile 20 gauge aluminized steel or stainless steel housing, low noise Type K Thermocouple mounted internally in center heater (optional Type J Thermocouple is also), standard operating temperature range 399 to 704°C (750 to 1300°F) and standard stocked voltage: 120, 220 to 240V or 480V; other voltage are available.

From
AUD595 Details >>
Support

Toll-Free in Australia: 1800 106 210