Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Dual Laser Infrared Thermometer

OS499 Series

Dual Laser Infrared Thermometer | OS499 Series

Dual Laser Infrared Thermometer

AUD373.00 OS499L-12

CE
  • Infrared Up to 760°C (1400°F)
  • Dual Lasers for Better Targeting
  • High DS (Distance to Spot) Ratio up to 30:1
  • Color Bar Displays Temperature in Max/Min Mode
  • Built-In Flashlight
  • Mini Thermocouple Socket up to 1400°C (2552°F)
  • Large LCD with Power Backlight
  • Ave, Dif, Max, Min, Lock Modes
  • Hi/Lo Temperature Audible Alarm
  • Laser/LED and Backlight On/Off Control
  • Emissivity Adjustable from 0.1 to 1.00 (Preset at 0.95)
  • °C/°F Selectable

Description

The OS499 Series are fully functional infrared non-contact temperature measuring devices and compatibility with Type K thermocouples. Unit has a very long battery life (typical 8 days), is obtained from 2 "AAA" batteries (included). The model with 30:1 field of view measures small and distant targets. Display backlight enables night and low light viewing. These features give the OS499 the versatility to meet most temperature measurement requirements.

SPECIFICATIONS
Measurement Range:
    OS499L-12: -60 to 550°C (-76 to 1022°F)
    OS499L-30: -60 to 760°C (-76 to 1400°F)
Full Range Accuracy (Tamb=23 ±3°C):
    Tobj = -60 to 0°C: ±(2+0.05/°C) °C
    Tobj = -0 to 760°C: ±2% of reading or 2°C (4°F) whichever is greater
Distance: Spot
    OS499L-12: 12:1
    OS499L-30: 30:1
Mode: Ave, dif, hi/low alarm, real time max/min, lock; color bar display
Thermocouple Probe: Small socket, K type, 12 minutes auto power off
Measurement Range*: -60 to 1400°C (-83.2 to 2552°F)
Probe Accuracy: ±1% of reading or 1°C (1.8°F) whichever is greater (test under Tamb = 23 ±6°C)
Dimensions: 119 x 48 x 172 mm (4.7 x 1.87 x 6.76")
Weight: 255.7 g (9.02 oz)
*Actual temperature range depends on the Type K thermocouple probe selected.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
OS499L-12
AUD373.00
Availability: 1 week
 
12:1 IR thermometer
  
OS499L-30
AUD451.12
Availability: 1 week
 
30:1 IR thermometer
Accessories
  
KHXL-14G-RSC-12
AUD143.00
Availability: 4 weeks
 
Type K utility handle probe
Click to expand/minimize a list of what others bought with theSC-HH500
SC-HH500
Consult Sales  
Availability: 
 
 
Soft case with belt loop
All amounts shown in AUD
Note: Comes complete with operator’s manual, 1-type K thermocouple and 2 "AAA" batteries.
Ordering Example: (1) OS499L-30 infrared thermometer 30:1 field of view, AUD451.12
We noticed you are from the US. Visit your local site for regional offers and live support.