Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Portable Thermometer/Data Loggers with SD Card and Thermocouple Input

RDXL-SD Series

Portable Thermometer and Data Loggers with SD Card and Thermocouple Input | RDXL-SD Series

AUD665.48 RDXL4SD

CE
  • SD Card, Real-Time Data Logger
  • Input Signals: T/C K, J, T, E, R/S, and RTD Pt100 Ω Measurement
  • Display All Input Channels Simultaneously
  • Data Hold, Record Max and Min Reading
  • RS232/USB PC Computer Interface
  • LCD with Green Light Backlight, Easy Reading
  • SD Card Capacity: 1 to 16 GB
Data Loggers - View related products

Description

RDXL4SD logger is in the end of its life cycle. As a possible substitute & upgrade, please check out Newest Released 8 Channel Thermocouple Data Logger OM-HL-EH-TC Series for more advanced features with better price.

The Handheld RDXL4SD and RDXL12SD models are portable thermometer/data loggers with backlight display and built-in analysis functions. The data loggers are powered by an internal battery and are capable of sampling, processing and displaying measurements without being connected to a computer.
With their high resolution and fast analog to digital converter (ADC), the RDXL4SD and RDXL12SD meet the majority of data logging requirements in most industrial applications.
Real-time SD memory card data logger, built-in clock and calendar, real time data recorder, and sampling time set from 1 to 3600 seconds comes standard. Data logger can log data manually by setting the sampling time to zero.
These real-time data loggers, save the 4- or 12-channels temperature measuring data, along with the time information (year, month, date, minute, second) into the SD memory card and can down load to Excel. The end user can make any data or graphic analysis by themselves.

SPECIFICATIONS
Embedded Microcontroller: Custom one-chip LSI device
LCD Display: 82 x 61 mm (3.23 x 2.40") with green color backlight
4 Channels: T1, T2, T3, T4, T1-T2
12 Channels: T1, T2, T3, T4, T5, T6, T7, T8, T9, T10, T11 and T12
Sensor: Type J, K, T, E, R/S thermocouple probe Pt100 Ω RTD (European curve) for RDXL4SD model only
Resolution: 0.1/1°C or °F
Sampling Time: 1 to 3600 seconds
Memory Card: SD memory card 1 to 16 GB
Memory Recall: Max and min value
Sampling Time of Display: Approx 1 second
Data Output: RS232/USB PC computer interface
Power Off: Auto shut off saves battery life or manual off by push button
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating Humidity: Less than 85% RH
Power Supply: Alkaline or heavy-duty DC 1.5V battery (UM3, AA) x 6 "AA"
Power Current: Approx DC 30 mA
Weight: 489 g (1.08 lb)
Dimensions: 177 H x 68 W x 45 mm D (7 x 2.7 x 1.9")
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theRDXL4SD
RDXL4SD
AUD665.48
Availability: 7 weeks
 
4-channel digital T/C or RTD input thermometer with 2 GB SD card
Click to expand/minimize a list of what others bought with theRDXL12SD
RDXL12SD
AUD2,042.87
Availability: 3 weeks
 
12-channel thermometer with 2 GB SD card
  
RDXL12SD-CAL-3
AUD3,362.65
Availability: 3 weeks
 
12-channel thermometer with 2 GB SD card with NIST Calibrtion
  
RDXL4SD-CAL-3
AUD1,275.00
Availability: 3 weeks
 
4-channel thermometer with 2 GB SD card with NIST Calibrtion
Accessories
  
SW-U811-WIN
AUD308.18
Availability: 1 week
 
Software for RDXL12SD
  
RDXLSD-CONN
AUD16.69
Availability: 1 week
 
RTD CONNECTOR FOR RDXL4SD
Click to expand/minimize a list of what others bought with theHC-SD
HC-SD
AUD79.21
Availability: 1 week
 
Hard case for RDXL4SD
Click to expand/minimize a list of what others bought with theSC-SD
SC-SD
AUD43.45
Availability: 1 week
 
Soft case for RDXL4SD
Click to expand/minimize a list of what others bought with theADAPTER-SD
ADAPTER-SD
AUD52.23
Availability: 3 weeks
 
AC adaptor
Click to expand/minimize a list of what others bought with theUSB-SD
USB-SD
AUD167.91
Availability: 1 week
 
Spare USB cable
Click to expand/minimize a list of what others bought with theRS232-SD
RS232-SD
Consult Sales  
Availability: 
 
 
Spare RS232 cable
  
2GB-SD
Consult Sales  
Availability: 
 
 
Spare 2 GB SD card
All amounts shown in AUD
Ordering Example: (1) RDXL4SD 4-channel digital Type K thermometer with 2 GB SD card, AUD665.48
We noticed you are from the US. Visit your local site for regional offers and live support.