Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Solid-State Relays for Intrinsic Safety

SBG22445A,SBG25872A,SBG25873A,SBG41705A

Solid-State Relays for Intrinsic Safety | SBG22445A,SBG25872A,SBG25873A,SBG41705A

Solid-State Relays for Intrinsic Safety

AUD540.00 SBG22445A

  • Rapid, Arc-Free Response for Positive, Non-Mechanical Operation
  • Solid-State Reliability to Insure Consistent Performance
  • Low-Power Switching where a Few Milliamps of Current Control High-Power Loads
  • Completely Encapsulated Construction Impervious to Dust, Moisture or Foreign Material
  • Standardized, Modular Housings for Easier Installation
  • Exceptionally Long, Trouble-Free Service Life
  • Latching and Non-Latching Models
Level Switches & Transmitters - View related products

Description

Solid-State Relay:
Less than 100 microamps at 14 Vdc actuates the unit to control ac loads to 5 amps at 120 Vac. Resistive (up to 400,000 ohms) or short-circuiting sensors operate the unit. 115 Vac and 230 Vac models.

Latching Solid-State Relay:
Momentary actuation, “start-stop” or differential control switching for resistive loads to 0.3 amps, 115 Vac model. OMEGA™ solid-state relays for intrinsic safety allow non-voltage producing switches mounted in the hazardous area to safely control higher power ac loads in the nonhazardous area. Typical applications include flow, level and pressure switches which may be inputs to an alarm or control system.



Model No. Description Line & Load
Voltage
Range
Load
Current
Max
Turn-On
Sensitivity
(Typical)
Turn-Off
Sensitivity
(Typical)
Voltage
Loss
Operating
Temperature
Range
Output
Leakage
Current Max.
Switching
Operation
SBG22445A
SSR for
Intrinsic
Safety

95 to
135 Vac
5A<=400 K Ω1 meg. Ω2 Vac0° to +120°F
6 mA @
120 Vac
SPST N.O.
SBG25872A100 to
135 Vac
6 mA @
120 Vac
SPST N.C.
SBG25873A200 to
250 Vac
12 mA @
250 Vac
SPST N.O.
SBG41705ALatching SSR
for Intrinsic
Safety
105 to
125 Vac
0.3 A
Steady
State
<=25 K Ω1 meg. Ω2 Vac+32° to +°120°F3 mA @
120 Vac
SPST N.O.
Note 1: For typical wiring diagrams, see next page.
Note 2: All ac voltage and current specifications are RMS values unless otherwise stated.
Note 3: Housing material is Polysulfone.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theLVC551
LVC551
Consult Sales  
Availability: 
 
 
8 Amps resistive at up to 120 Vac; Field Selectable high/low, latching/non latching, pump up/pump down
  
LVC552
Consult Sales  
Availability: 
 
 
8 Amps resistive at up to 120 Vac; Field Selectable high/low, latching/non latching, pump up/pump down
  
SBG22445A
AUD540.00
Availability: 7 weeks
 
SSR for Intrinsic Safety 95 to 135 Vac
  
SBG25872A
Consult Sales  
Availability: 
 
 
SSR for Intrinsic Safety 95 to 135 Vac
  
SBG25873A
AUD539.22
Availability: 1 week
 
SSR for Intrinsic Safety 200 to 250Vac
  
SBG41705A
Consult Sales  
Availability: 
 
 
Latching SSR for Intrinsic Safety 105 to 125 Vac
All amounts shown in AUD
Note: Comes complete with operator's manual.


Product Manuals:

Download SBG111950 - INTRINSIC SAFETY RELAY
Download SBG54806 - INTRINSIC SAFETY RELAY
Download SBG54803 - INTRINSIC SAFETY RELAY
Download SBG22445 - INTRINSIC SAFETY RELAY
Download LVC551 - Intrinsic Safe Relay
Download SSRL Series - Solid State Relays
We noticed you are from the US. Visit your local site for regional offers and live support.