Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Laboratory Scale Orbital Shakers

SKR-201 and SKR-202

Laboratory Scale Orbital Shakers | SKR-201 and SKR-202

Laboratory Scale Orbital Shakers

CE
  • 30 to 300 RPM
  • Analog or Digital Models
  • Integral Timer
Technical Reference - View related products

Description

The SKR-201 and SKR-202 series has been discontinued. Please contact our Flow Engineering department for a viable replacement.

The SKR-201 and SKR-202 are shakers which provide a smooth orbital shaking action with an orbit of 16 mm (0.63") and speed range of 30 to 300 rpm. These lab scale shakers have powerful shaking but with smooth and quiet motion for long term use and can be used in environmental and CO2 incubators. Various tray/platforms are available—the carrier type platform has four rubber cushioned horizontal securing bars with quick release handles and can be easily adjusted (both vertically and horizontally) to hold most sizes and types of vessel, including flasks, bottles and beakers. The flask tray can hold different sizes of flasks by changing the type of clamps. There are two models to choose from. The digital model SKR-202 provides a digital timer with up to 9 hours of setting and speed control in 1 rpm increment. The SKR-201 analog model provides 2 hour timers (in 10 minute integral) and 10 step speed control at a very economical price.

Specifications
Speed Range:
    SKR-201: 10 integral selection, 30 to 300 rpm
    SKR-202: Digital, 30 to 300 rpm
Motion: Orbital
Timer:
    SKR-201: Analog, 120 minutes (2 hours)
    SKR-202: Digital, 540 minutes (9 hours)
Orbit: 16 mm (0.63")
Maximum Load: 10 kg (22 lb)
Platform: 335 x 335 mm (13.2 x 13.2")
Dimensions: 360 W x 420 L x 270 mm H (14 x 16.5 x 10.6")
Operational Temperature: 4 to 40°C (39.2 to 104°F)
Maximum Humidity: 80%
CO2 Environment Safe: Yes
Net Weight: 11 kg (24.2 lb)
Power Supply: 120V, 60 Hz, 50 watt
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
SKR-201
AUD1,550.00
Availability: 1 week
 
Orbital shaker
SKR-202
Consult Sales  
Availability: 
 
 
Orbital shaker, digital
All amounts shown in AUD
Note: Comes complete with operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.