Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

2-Way General Purpose Solenoid Valves - Stainless Steel Body, Normally Closed

SV120 Series

2-Way General Purpose Solenoid Valves | SV120 Series

2-Way General Purpose Solenoid Valves

AUD257.52 SV121

CE
  • Stainless Steel Valve Body Resists Corrosion
  • Rugged NEMA 4 (IP65) Housing
  • Mounts in Any Position
  • Rated for Continuous Duty
  • High-Pressure Models
Valves, Regulators and I/P Converters - View related products

Description

TYPICAL APPLICATIONS:
Automation, Humidifiers, Water Treatment, Dispensing, Laundry, Dry Cleaning Equipment, Machine Tools, Vending Machines

The direct-acting SV121 to SV127 solenoid valves consist of a coil, plunger, and sleeve assembly. In a normally closed state, a plunger return spring holds the plunger against the orifice, preventing flow through the valve. When current flows through the coil, a magnetic field is produced and it turns the stop into an electromagnet that attracts the magnetic plunger. This action compresses the return spring, allows the body orifice to open, and permits fluid flow through the valve. The pressure and flow capabilities of the direct-acting valves are limited by the power of the solenoid.

The SV128 is a pilot-operated solenoid valve. It uses the energy stored in the pressurized fluid to actuate the valving mechanism. The valves require the minimum pressure differential specified for proper valve operation. A direct-acting solenoid valve is an integral part of the pilot-operated valve and is used to affect the balance of pressure above and below a diaphragm or piston.

SPECIFICATIONS
Operation:
    SV121 to SV127: Direct acting
    SV128: Pilot operated
Wetted Parts: Stainless steel, copper, and seal
Medium: Liquid or gases
Max Static Pressure: 1.5 times max psid, vacuum (>5 microns ABS)
Ambient Temp: -9 to 50°C (15 to 122°F)
Mounting: Pipe mounting, any direction
Power: 10 W, 120 Vac coils, 50 to 60 Hz
Weight: 500 g (1.1 lb)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theSV121
SV121
AUD257.52
Availability: 9 weeks
 
Direct-acting valve with 1/4 NPT fitting, 3/64" orifice and KEL-F seal
Click to expand/minimize a list of what others bought with theSV122
SV122
AUD306.86
Availability: 1 week
 
Direct-acting valve with 1/4 NPT fitting, 3/64" orifice and FKM seal
  
SV123
AUD296.00
Availability: 18 weeks
 
Direct-acting valve with 1/4 NPT fitting, 1/16" orifice and FKM seal
  
SV124
AUD294.00
Availability: 16 weeks
 
Direct-acting valve with 1/4 NPT fitting, 3/32" orifice and FKM seal
  
SV125
AUD310.00
Availability: 18 weeks
 
Direct-acting valve with 1/4 NPT fitting, 1/8" orifice and FKM seal
  
SV126
AUD303.00
Availability: 1 week
 
Direct-acting valve with 1/4 NPT fitting, 5/32" orifice and FKM seal
Click to expand/minimize a list of what others bought with theSV127
SV127
AUD304.63
Availability: 1 week
 
Direct-acting valve with 1/4 NPT fitting, 1/4" orifice and seal
Click to expand/minimize a list of what others bought with theSV128
SV128
AUD687.25
Availability: 1 week
 
Pilot operated valve with 1/4 NPT fitting, 1/4" orifice and PTFE seal
Accessories
  
SVCOIL-110AC
AUD153.00
Availability: 1 week
 
Replacement coil, 110 Vac
  
SVCOIL-220AC
AUD182.23
Availability: 9 weeks
 
Replacement coil, 220 Vac
Click to expand/minimize a list of what others bought with theSVCOIL-24VDC
SVCOIL-24VDC
AUD168.78
Availability: 1 week
 
Replacement coil, 24 Vdc
All amounts shown in AUD
Ordering Example: (1) SV121 Direct-acting stainless steel normally closed valve with 1/4 NPT fitting, 3/64, AUD257.52
We noticed you are from the US. Visit your local site for regional offers and live support.