Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

2-Way General Purpose Solenoid Valves - Brass Body - Discontinued

SV200 Series

 | SV200 Series

AUD454.69 SV202

CE
  • Durable Brass Valve Body
  • Rugged NEMA 4 (IP65) Housing
  • Mounts in Any Position
  • Rated for Continuous Duty
Valves, Regulators and I/P Converters - View related products

Description

The SV200 series has been discontinued. Please see the SV6000 series as a possible alternative or contact our Flow and Level Engineering department.

TYPICAL APPLICATIONS:
Water Treatment, Dry Cleaning, Commercial Laundry Equipment, Irrigation, Cooling, Petroleum Processing, Dish and Bottle Washing, Pollution Control, Heat Exchangers

The SV201 and SV202 are direct-lift valves, which combine the features of a direct-acting valve with those of a pilot-operated valve. Because of a flexible link between the solenoid plunger and the diaphragm, the direct-lift valve functions as a direct acting valve at low pressures and as a pilot-operated valve at high pressures. It is sometimes referred to as a zero delta pressure valve or a hung diaphragm valve.

The SV203 through SV207 are pilot operated solenoid valves. These valves use the energy stored in the pressurized fluid to actuate the valving mechanism. They require the minimum pressure differential specified for proper valve operation. A direct-acting, normally closed solenoid valve is an integral part of the pilot-operated valve and is used to affect the balance of pressure above and below a diaphragm or piston.

SPECIFICATIONS
Operation:
    SV201 and SV202: Direct lift
    SV203 to SV207: Pilot operated
Wetted Parts: Brass, Stainless steel, copper, and seal
Medium: Liquid or gases
Max Static Pressure: 5 times max psid
Ambient Temp: -9 to 50°C (15 to 122°F)
Mounting: Pipe mounting, any direction
Power: 10 W, 120 Vac, class F
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
SV202
AUD454.69
Availability: 1 week
 
Direct-acting valve with 1/2 NPT fitting, 19/32" orifice and Buna-N seal
Accessories
  
SVCOIL-110AC
AUD153.00
Availability: 1 week
 
Replacement coil, 110 Vac
  
SVCOIL-220AC
AUD182.23
Availability: 9 weeks
 
Replacement coil, 220 Vac
Click to expand/minimize a list of what others bought with theSVCOIL-24VDC
SVCOIL-24VDC
AUD168.78
Availability: 1 week
 
Replacement coil, 24 Vdc
All amounts shown in AUD
Note: * Non-Adjustable response time
We noticed you are from the US. Visit your local site for regional offers and live support.