Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

HIGH PRESSURE SOLENOID VALVE

SVH-120

High Pressure Solenoid Valve |Fuel Cell Valve | High Pressure Valve
 | SVH-120

  • Stainless Steel Construction
  • ¼ or ½" Ports
  • Pressures up to 10,000 psi (Depending on Model)
Valves - View related products

Description

The new SVH-120 Series is a versatile, ¼ or ½" full port, high pressure, pilot operated, solenoid valve. The SVH-130 Series is a compact size, for where space is limited. The compact SVH-120 Series is ideal for flow control of high pressure air, water, compressed natural gas (CNG), hydrogen, nitrogen, and other gases or light liquids compatible with the materials of construction, and leverages this high pressure flow to its own advantage in operating effectively and efficiently.

The SVH-120 style valve is perfect for use in hydrogen dispensing tanks, commonly used in the refueling of fleet vehicles. It is also a used in many compressed natural gas applications. With available pressures to 10,000 psig there are a wide range of applications that include water, nitrogen and many other compatible liquids. This solenoid valve must be mounted with the solenoid upright and vertical.

Specifications
Materials Of Construction
Valve Body: 316 SS
Pistons: PAEK
O-Rings: Buna-N/FKM “-VT”/PTFE
Backing Rings: Buna-N/FKM “-VT”/PTFE
Piston Rings/Seal: PTFE/302 SS
Cartridge: 316 SS/430 SS
Pilot/Seal: 303 SS/PTFE
Spring: 302 SS
Plunger: 430 SS
Bonnet Retainer: 430 SS
Cartridge Gasket: Nylon
Fluid Temp Range: -37 to 121°C (-35 to 250°F), -26 to 204°C (-15 to 400°F) (-VT)
Shipping Weight: 1.8 Kg (4 lbs){SVH-121}, 3.2 Kg (7 lbs) {SVH-122}
Cv: 4.5
Port Connections: ¼ NPT (SVH-121), ½ NPT (SVH-122)
Electrical
Duty: Continuous
Connection: ½ NPT, 18" leads
Power: 10 watts, 22 watts (-XP)
    A C Inrush: 1 amp @120 Vac, 2.5 amp @120V AC (-XP)
    AC Holding: 0.1 amp @ 120 Vac, 0.2 amp @ 120 Vac -XP
Insulation: Class “F”, Class “H” -XP
Maximum Operating Pressure:
    A C Voltage: 7,500 Psig, 10,000 psig -XP
    DC Voltage: 3,600 PSIG, 7,200 psig -XP
Minimum Pressure: 100 psig
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
SVH-121
AUD1,815.00
Availability: 1 week
 
Coil Voltage 120 Vac, Cv 1.1, Max Pressure 7500 psig, Max Pressure (-XP Option) 10,000 psig
SVH-121-120D
AUD1,815.00
Availability: 4 weeks
 
Coil Voltage 120 Vdc, Cv 1.1, Max Pressure 3500 psig, Max Pressure (-XP Option) 10,000 psig
SVH-121-240A
AUD1,684.38
Availability: 4 weeks
 
Coil Voltage 240 Vac, Cv 1.1, Max Pressure 7500 psig, Max Pressure (-XP Option) 10,000 psig
SVH-121-24A
AUD1,817.79
Availability: 4 weeks
 
Coil Voltage 24 Vac, Cv 1.1, Max Pressure 7500 psig, Max Pressure (-XP Option) 10,000 psig
SVH-121-24D
AUD1,815.00
Availability: 4 weeks
 
Coil Voltage 24 Vdc, Cv 1.1, Max Pressure 3500 psig, Max Pressure (-XP Option) 10,000 psig
SVH-122
AUD1,995.00
Availability: 4 weeks
 
120 Coil Voltage 120 Vac, Cv 4.5, Max Pressure 7500 psig, Max Pressure (-XP Option) 5000 psig
SVH-122-120D
AUD1,995.00
Availability: 4 weeks
 
Coil Voltage 120 Vdc, Cv 4.5, Max Pressure 3600 psig, Max Pressure (-XP Option) 7200 psig
SVH-122-240A
AUD1,995.00
Availability: 4 weeks
 
Coil Voltage 240 Vac, Cv 4.5, Max Pressure 7500 psig, Max Pressure (-XP Option) 5000 psig
SVH-122-24A
AUD1,995.00
Availability: 4 weeks
 
Coil Voltage 24 Vac, Cv 4.5, Max Pressure 7500 psig, Max Pressure (-XP Option) 5000 psig
SVH-122-24D
AUD2,094.96
Availability: 4 weeks
 
Coil Voltage 24 Vdc, Cv 4.5, Max Pressure 3600 psig, Max Pressure (-XP Option) 7200 psig
All amounts shown in AUD
Note: Comes complete with operator’s manual.
For units for Hydrogen service (Helium leak test) add “-HY” to the model number, for an additonal charge.
For Normally Open valve configuration add “-NO” to the model number, for an additional charge. **Normally Open valve configuration is not available on DC models.
For Oxygen cleaned units add “-OX” to the model number, for an additional charge.
For units with straight thread J1926 with o-ring seal add “-ST” to the model number, for an additional charge.
For units with a flared tubing connection add “-TC” to the model number, for an additional charge.
For units with FKM o-rings add “-VT” to the model number, for an additional charge.
For units with a higher pressure coil add “-XP” to the model number, for an additional charge.
We noticed you are from the US. Visit your local site for regional offers and live support.