Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

PT100 RTD Sensor with M12 Connector

PR-21 Series

PT100 RTD Sensor with M12 Connector | PR-21 Series

PT100 RTD Sensor with M12 Connector

  • Integral 4-Pin M12 A-Coded Male Connector for Easy Installation. An M12 Extension Cable is Required for Installation.
  • Available With a Variety 316L SST Threaded and Non-Threaded Housings
  • Pt100 or Pt1000 Class A, 4-Wire Platinum RTD Elements per IEC60751 Standard
  • Available with 1/4", 1/8", 6mm and 3mm Probe Diameters and a Wide Variety of Standard Lengths
  • Two Wiring Arraingements Available to Match Any 2, 3 or 4-Wire Requirement.
  • Temperature Range -50 to 250°C (-58 to 482°F) Sensing End, 85°C Max at Connector
  • Fast Response Time (3.5 Seconds or Less 63% Response in Water)

Description

See our New Vibration Tested Bendable RTD Sensors at PR-26

Note: These Sensors Require an M12 Extension Cable to Connect the Sensor To Your Instrumentation. A Partial List Of Our M12 Extension Cables is Included in the Ordering Table Below.

The PR-21 RTD sensors are made with 316L Stainless Steel housings for strength and corrosion resistance. These sensors include a 4-pin, M12 A-Coded plug connector for easy assembly to patch cables or extension cables, as well as three "NPT" pipe thread and two metric mounting thread options for easy installation into an existing threaded port. A non-threaded housing option is also available for other types of installations.

For use in thermowells, the PR-21SL version of this sensor is the preferred solution. The PR-21SL design includes a non-threaded PR-21A style probe with a self-gripping spring and 1/2NPT threaded fitting to insure that the probe will contact the bottom of the thermowell bore without damaging the sensor. This insures that the sensor length will always be a perfect fit for your thermowell. See the PR-21SL for additional information.

The mounting thread options on the PR-21 Series sensors allow them to be used in a wide variety of applications, including:
  • Stand alone immersion sensors.

  • Installed directly into your product or process using an existing NPT or metric threaded port.

  • Other applications using a variety of available compression fittings or other accessories.


  • These RTD sensors can be used in any 2, 3 or 4-wire application by selecting one of the two available wiring arrangements (see the wiring diagrams below) and using only those wires needed for your connection. This allows for simplified, trouble free installation with any existing application. This also allows the PR-21 series sensor to be used for a wide variety of replacement applications since it can be connected as-is with just about any measurement or control equipment available when combined with a 4-pin female M12 connector extension or patch cable.

     
  • Standard Mounting Threads: 1/2NPT, 3/8NPT, 1/4NPT, M10x1mm, M8x1mm and Non-Threaded

  • Standard Probe Diameters: 1/4", 1/8", 6mm and 3mm

  • Standard Probe Lengths: 6" for 1/4" & 1/8" Diameters, 160, 260 & 360mm for 6mm and 3mm Diameters

  • Sensor: Pt100 (100 Ohms at 0°C, .00385 TCR (alpha)) Standard, Pt1000 and Other Options Available

  • Accuracy: Class A Standard (per IEC 60751), Others Available Upon Request

  • Temperature Range: -50 to 250°C Except for the Connector Which is 85°C Max

  • Insulation Resistance: 100 Megohms Minimum at 100VDC at Room Ambient

  • Response Time: 3 Seconds Max (63.2% Response) When Immersed in Water Flowing at 3 feet/sec


  • Place Order(Specify Model Number)

    What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

    Part Number/ Desc.
    Qty
    Description
    Fractional Sized RTD Probes and Mounting Threads
    Click to expand/minimize a list of what others bought with thePR-21A-3-100-A-1/4-0600-M12-1
    PR-21A-3-100-A-1/4-0600-M12-1
    AUD192.12
    Availability: 1 week
     
    Pt100, Class A, 1/4" Diameter by 6" Long RTD Probe with No Mounting Thread
    Click to expand/minimize a list of what others bought with thePR-21B-3-100-A-1/4-0600-M12-1
    PR-21B-3-100-A-1/4-0600-M12-1
    AUD221.59
    Availability: 1 week
     
    Pt100, Class A, 1/4" Diameter by 6" Long RTD Probe with 1/2NPT Mounting Thread
      
    PR-21C-3-100-A-1/4-0600-M12-1
    AUD247.00
    Availability: 7 weeks
     
    Pt100, Class A, 1/4" Diameter by 6" Long RTD Probe with 3/8NPT Mounting Thread
    Click to expand/minimize a list of what others bought with thePR-21D-3-100-A-1/4-0600-M12-1
    PR-21D-3-100-A-1/4-0600-M12-1
    AUD246.99
    Availability: 1 week
     
    Pt100, Class A, 1/4" Diameter by 6" Long RTD Probe with 1/4NPT Mounting Thread
    Metric Sized RTD probes and Mounting Threads
      
    PR-21A-3-100-A-M6-0160-M12-1
    AUD202.97
    Availability: 7 weeks
     
    Pt100, Class A, 6mm Diameter by 160mm Long RTD Probe with No Mounting Thread
      
    PR-21A-3-100-A-M6-0260-M12-1
    AUD213.00
    Availability: 7 weeks
     
    Pt100, Class A, 6mm Diameter by 260mm Long RTD Probe with No Mounting Thread
      
    PR-21A-3-100-A-M6-0360-M12-1
    AUD227.88
    Availability: 7 weeks
     
    Pt100, Class A, 6mm Diameter by 360mm Long RTD Probe with No Mounting Thread
      
    PR-21E-3-100-A-M6-0160-M12-1
    AUD246.99
    Availability: 1 week
     
    Pt100, Class A, 6mm Diameter by 160mm Long RTD Probe with M8 x 1 Mounting Thread
      
    PR-21E-3-100-A-M6-0260-M12-1
    AUD244.00
    Availability: 7 weeks
     
    Pt100, Class A, 6mm Diameter by 260mm Long RTD Probe with M8 x 1 Mounting Thread
      
    PR-21E-3-100-A-M6-0360-M12-1
    AUD255.00
    Availability: 7 weeks
     
    Pt100, Class A, 6mm Diameter by 360mm Long RTD Probe with M8 x 1 Mounting Thread
      
    PR-21F-3-100-A-M6-0160-M12-1
    AUD247.00
    Availability: 7 weeks
     
    Pt100, Class A, 6mm Diameter by 160mm Long RTD Probe with M10 x 1 Mounting Thread
      
    PR-21F-3-100-A-M6-0260-M12-1
    AUD249.04
    Availability: 7 weeks
     
    Pt100, Class A, 6mm Diameter by 260mm Long RTD Probe with M10 x 1 Mounting Thread
      
    PR-21F-3-100-A-M6-0360-M12-1
    AUD255.00
    Availability: 7 weeks
     
    Pt100, Class A, 6mm Diameter by 360mm Long RTD Probe with M10 x 1 Mounting Thread
    Optional Equipment
      
    TX-M12-RTD-C
    Consult Sales  
    Availability: 
     
     
    Miniature Programmable Temperature Transmitter (4 to 20mA Output) with M12 Connections (Wiring Option 2 Probes)
    Click to expand/minimize a list of what others bought with theTX-M12-RTD-C-1
    TX-M12-RTD-C-1
    Consult Sales  
    Availability: 
     
     
    Miniature Programmable Temperature Transmitter (4 to 20mA Output) with M12 Connections (Wiring Option 1 Probes)
      
    TX-M12-RTD-V
    Consult Sales  
    Availability: 
     
     
    Miniature Programmable Temperature Transmitter (0 to 10VDC Output) with M12 Connections (Wiring Option 2 Probes)
      
    TX-M12-RTD-V-1
    Consult Sales  
    Availability: 
     
     
    Miniature Programmable Temperature Transmitter (0 to 10VDC Output) with M12 Connections (Wiring Option 1 Probes)
      
    SPRTX-SS1-M12-1
    AUD348.00
    Availability: 6 weeks
     
    4-20 milliamp Transmitter in Mating M12 Connector with Extension Cable, Range -99 to 208°C (-146 to 406F°F) for use with -1 style RTDs
      
    TX94A-1-SS-M12F-1
    Consult Sales  
    Availability: 
     
     
    4-20mA Transmitter in SST Housing, Range -40 to 49°C (-40 to 120°F) for use with -1 style RTD wiring
      
    TX94A-2-SS-M12F-1
    Consult Sales  
    Availability: 
     
     
    4-20mA Transmitter in SST Housing, Range -18 to 93°C (0 to 200°F) for use with -1 style RTD wiring
      
    TX94A-3-SS-M12F-1
    Consult Sales  
    Availability: 
     
     
    4-20mA Transmitter in SST Housing, Range -18 to 149°C (0 to 300°F) for use with -1 style RTD wiring
      
    TX94A-4-SS-M12F-1
    AUD485.00
    Availability: 15 weeks
     
    4-20mA Transmitter in SST Housing, Range -18 to 260°C (0 to 500°F) for use with -1 style RTD wiring
    Click to expand/minimize a list of what others bought with theM12C-PUR-4-S-F-2
    M12C-PUR-4-S-F-2
    AUD34.92
    Availability: 1 week
     
    Extension Cable, 4-Wire Polyurethane Insulated, 2 meters (6.5') Long With Flying Leads One End
    Click to expand/minimize a list of what others bought with theM12C-PUR-4-S-F-5
    M12C-PUR-4-S-F-5
    AUD42.82
    Availability: 4 weeks
     
    Extension Cable, 4-Wire Polyurethane Insulated, 5 meters (16.4') Long With Flying Leads One End
    Click to expand/minimize a list of what others bought with theM12C-PVC-4-S-F-5
    M12C-PVC-4-S-F-5
    AUD38.87
    Availability: 1 week
     
    Extension Cable, 4-Wire PVC Insulated, 5 meters (16.4') Long With Flying Leads One End
    Click to expand/minimize a list of what others bought with theSSLK-14-14
    SSLK-14-14
    AUD39.44
    Availability: 1 week
     
    Stainless Steel Compression Fitting with 1/4NPT thread
    All amounts shown in AUD
    Note:
  • For 1000 ohm elements, change "100" in model number to "1000" at no additional charge.

  • For lengths longer than 6" or 360mm, change length of probe in model number to length required (examples: for 9.5" enter 0950, for 175mm enter "0175") and add $1 per inch or 25mm to the price.

  • For 3mm diameter probe, change "M6" to "M3" in the model number, for 1/8" diameter change "1/4" to "1/8" in the model number at no additional charge.

  • For use in thermowells, please see the PR-21SL page for the spring loaded version of this product.


  • Ordering Example: (1) PR-21A-3-100-A-1/4-0600-M12-1 100 Ohm, Class A RTD with 1/4" diameter by 6" long probe, no mounting thread and M12 connector, AUD192.12  plus (1) PR-21F-3-100-A-M6-0160-M12-1 100 Ohm, Class A RTD with 6mm diameter by 160mm long probe, M10x1 mounting thread and M12 connector, AUD247.00, AUD192.12 + 247.00 = AUD439.12

    Part Number Builder

    Build Your Part Number Below
    Option Descriptions:


    (1) Mounting Thread select from:
    A for Non Threaded Housing
    B for 1/2NPT
    C for 3/8NPT
    D for 1/4NPT
    E for M8x1
    F for M10x1

    (2) Element Specification select from:
    100-A for Pt100 Class A
    1000-A for Pt1000 Class A

    (3) Probe Diameter select from:
    1/4 for 1/4 inch Probe Diameter (Fractional)
    1/8 for 1/8 inch Probe Diameter (Fractional)
    M6 for 6mm Probe Diameter (Metric)
    M3 for 3mm Probe Diameter (Metric)

    (4) Probe Length select from:
    0600 for 6 inch Probe Length (Fractional Standard)
    0160 for 160mm Probe Length (Metric Standard)
    0260 for 260mm Probe Length (Metric Standard)
    0360 for 360mm Probe Length (Metric Standard)

    (5) Wiring Arrangement as Shown select from:
    1 for Option 1 Per Diagram
    2 for Option 2 Per Diagram
    Note: All combinations may not be valid, check spec sheet for valid part numbers.
    We noticed you are from the US. Visit your local site for regional offers and live support.