Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Over The Side Immersion Heaters for Medium Oils

TLO & KTLO SERIES

Over The Side Immersion Heaters for Medium Oils | TLO & KTLO SERIES

Over The Side Immersion Heaters for Medium Oils

AUD3,395.00 TLO-220A-036/120V

  • 2 to 10 kW
  • 120, 240, 480 V, 1 & 3 Phase
  • Heavy Duty Steel Heating Elements, Riser and Junction Box
  • Optional Thermostat Kits are Available to Fit into Terminal Box
  • Low Watt Density for Heating Medium Weight Oils
Immersion Heaters - View related products

Description

FEATURES
Tubular heating elements are brazed into a junction box. All wetted parts of TLO & KTLO Series heaters are steel. Sludge legs (to keep heated portion of the unit off the bottom of the tank) are standard.

APPLICATIONS
Medium weight oils, alkali, soaking cleaners, degreasing solutions, caustics, solvent type oils, heat transfer fluids.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.



kW Riser (A)
in (cm)
Straight Elements Curved Elements Wt.
Lb (kg)
Min. Tank
Clearance (B)--in (cm)
Model No. Min. Tank
Clearance (B)--in (cm)
Model No.
Two Elements — Steel, 20 W/in.2
236 (91)22 1/4 (57)TLO-220A-036/120V13 3/4 (35)KTLO-220A-036/120V9 (4)
236 (91)22 1/4 (57)TLO-220A-036/*13 3/4 (35)KTLO-220A-036/*9 (4)
336 (91)29 1/2 (75)TLO-230A-036/120V16 1/8 (41)KTLO-230A-036/120V10 (5)
336 (91)29 1/24 (75)TLO-230A-036/*16 1/8 (35)KTLO-230A-036/*10 (5)
548 (121)45 (103)TLO-250A-048/120V21 1/4 (57)KTLO-250A-048/120V10 (5)
548 (121)45 (103)TLO-250A-048/*21 1/4 (57)KTLO-250A-048/*12 (5)
648 (121)52 1/2 (133)TLO-260A-048/*23 1/2 (59)KTLO-260A-048/*13 (6)
748 (121)56 1/2 (144)TLO-260A-048/*24 7/8 (59)KTLO-260A-048/*14 (7)
Three Elements — Steel, 20 W/in2
336 (91)22 1/4 (57)TLO-330A-036/120V13 3/4 (35)KTLO-330A-036/120V12 (4)
336 (91)22 1/4 (57)TLO-330A-036/240V/**13 3/4 (35)KTLO-330A-036/240V/**12 (4)
336 (91)22 1/4 (57)TLO-330A-036/480V/**13 3/4 (35)KTLO-330A-036/480V/**12 (4)
4.536 (91)29 1/2 (75)TLO-345A-036/120V16 1/8 (41)KTLO-345A-036/120V13 (6)
4.536 (91)29 1/2 (75)TLO-345A-036/240V/**16 1/8 (41)KTLO-345A-036/240V/**13 (6)
4.536 (91)29 1/2 (75)TLO-345A-036/480V/**16 1/8 (41)KTLO-345A-036/480V/**13 (6)
648 (121)37 3/8 (95)TLO-360A-048/120V18 5/8 (47)KTLO-360A-048/120V13 (6)
648 (121)37 3/8 (95)TLO-360A-048/240V/**18 5/8 (47)KTLO-360A-048/240V/**13 (6)
648 (121)37 3/8 (95)TLO-360A-048/480V/**18 5/8 (47)KTLO-360A-048/480V/**13 (6)
7.548 (121)45 (103)TLO-375A-048/120V21 1/4 (54)KTLO-375A-048/120V14 (6)
7.548 (121)45 (103)TLO-375A-048/240V/**21 1/4 (54)KTLO-375A-048/240V/**14 (6)
7.548 (121)45 (103)TLO-375A-048/480V/**21 1/4 (54)KTLO-375A-048/480V/**14 (6)
948 (121)52 1/2 (133)TLO-390A-048/240V/**23 1/2 (60)KTLO-390A-048/240V/**15 (7)
948 (121)52 1/2 (133)TLO-390A-048/480V/**23 1/2 (60)KTLO-390A-048/480V/**15 (7)
1048 (121)56 1/2 (145)TLO-310A-048/240V/**24 7/8 (63)KTLO-310A-048/240V/**16 (7)
1048 (121)56 1/2 (145)TLO-310A-048/480V/**24 7/8 (63)KTLO-310A-048/480V/**16 (7)
* Designate voltage, i.e. insert 240 for 240 V or 480 for 480 V.
** Add the suffix “3P” to the model number for 3 phase power.
Optional thermostat kits are available to fit into heater terminal box.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
TLO-220A-036/120V
AUD3,395.00
Availability: 7 weeks
 
Heater, 2 kW, 120 V, 1 phase power
TLO-360A-048/240V/3P
AUD4,790.00
Availability: 7 weeks
 
Heater, 6kW, 240V, 3 phase power
KTLO-250A-048/120V
AUD5,405.00
Availability: 7 weeks
 
Heater, 5 kW, 120 V, 1 phase power
KTLO-360A-048/480V
AUD5,550.00
Availability: 7 weeks
 
Heater, 6kW, 480V, 1 phase power
KTLO-360A-048/480V/3P
AUD5,550.00
Availability: 6 weeks
 
Heater, 6kW, 480V, 3 phase power
KTLO-390A-048/480V/3P
AUD6,450.00
Availability: 7 weeks
 
Heater, 9kW, 480V, 3 phase power

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in AUD
Note: Model TLO-2 and KTLO-2 Series are available in 4 kW units. contact OMEGALUX™ for details.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Element Style select from:
TLO for Straight Elements
KTLO for Curved Elements

(2) Number of Elements select from:
2 for 2 Elements
3 for 3 Elements

(3) Wattage select from:
20 for 2 kW
40 for 4 kW
45 for 4.5 kW
50 for 5 kW
60 for 6 kW
75 for 7.5 kW
90 for 9 kW
10 for 10 kW

(4) Riser select from:
36 for 36 in.
48 for 48 in.

(5) Voltage select from:
120V for 120 V
240V for 240 V
480V for 480 V

(6) Power select from:
Nothing(leave field blank) for 1 Phase Power
/3P for 3 Phase Power
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.